Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
68514441313 | Description N/A L050 HUB 9MM 3X1.4MM KW | Bore Size N/A 9.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A ![]() |
68514441450 | Description N/A L050 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A ![]() |
68514441314 | Description N/A L050 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A ![]() |
68514441315 | Description N/A L050 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A ![]() |
68514441451 | Description N/A L050 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A ![]() |
68514456176 | Description N/A L050 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A ![]() |
68514441316 | Description N/A L050 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm |
CAD
N/A ![]() |
68514456177 | Description N/A L070 HUB 9MM 3X1.4MM KW | Bore Size N/A 9.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514449870 | Description N/A L070 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514441453 | Description N/A L070 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514441454 | Description N/A L070 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514476252 | Description N/A L070 HUB 12MM *1/8X1/16KW | Bore Size N/A 12.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 1/8 x 1/16 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514441317 | Description N/A L070 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514441455 | Description N/A L070 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514441318 | Description N/A L070 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514445333 | Description N/A L070 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514459724 | Description N/A L070 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514441319 | Description N/A L070 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm |
CAD
N/A ![]() |
68514444298 | Description N/A L075 HUB 9MM 3X1.4MM KW | Bore Size N/A 9.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
68514441457 | Description N/A L075 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
68514450811 | Description N/A L075 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
68514444153 | Description N/A L075 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
68514441321 | Description N/A L075 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
68514441458 | Description N/A L075 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
68514441322 | Description N/A L075 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm |
CAD
N/A ![]() |