Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 75 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L150-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A L150 N/A 6 x 2.8 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L150 N/A 6 x 2.8 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A L150 N/A 5 x 2.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L150 N/A 5 x 2.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L110-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A L110 N/A 12 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-40MMH7-12X3.3MMKW N/A 40.00 mm N/A L110 N/A 12 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A L110 N/A 10 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-37.5MMH7-10X4MMKW N/A 37.50 mm N/A L110 N/A 10 x 4 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A L110 N/A 10 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-32MMH7-8X3.3MMKW N/A 32.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A L110 N/A 10 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A L110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-22MMH7-6X2.8MMKW N/A 22.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A L110 N/A 5 x 2.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L110 N/A 5 x 2.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L100-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A L100 N/A 10 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-34MMH7-10X3.3MMKW N/A 34.00 mm N/A L100 N/A 10 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A L100 N/A 10 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A L100 N/A 8 x 3.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
51 - 75 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »