Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L190 HUB 45MM 14X3.8MM KW N/A 45.00 mm N/A L190 N/A 14 x 3.8 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 48MM 14X3.8MM KW N/A 48.00 mm N/A L190 N/A 14 x 3.8 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 50MM 14X3.8MM KW N/A 50.00 mm N/A L190 N/A 14 x 3.8 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L190 HUB 55MM 16X4.3MM KW N/A 55.00 mm N/A L190 N/A 16 x 4.3 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 30MM 8X3.3MM KW N/A 30.00 mm N/A L225 N/A 8 x 3.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 32MM 10X3.3MM KW N/A 32.00 mm N/A L225 N/A 10 x 3.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A L225 N/A 10 x 3.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A L225 N/A 10 x 3.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 40MM 12X3.3MM KW N/A 40.00 mm N/A L225 N/A 12 x 3.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 42MM 12X3.3MM KW N/A 42 mm N/A L225 N/A 12 x 3.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 45MM 14X3.8MM KW N/A 45.00 mm N/A L225 N/A 14 x 3.8 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 48MM 14X3.8MM KW N/A 48.00 mm N/A L225 N/A 14 x 3.8 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 50MM 14X3.8MM KW N/A 50.00 mm N/A L225 N/A 14 x 3.8 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 55MM 16X4.3MM KW N/A 55.00 mm N/A L225 N/A 16 x 4.3 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 60MM 18X4.4MM KW N/A 60.00 mm N/A L225 N/A 18 x 4.4 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L225 HUB 65MM 18X4.4MM KW N/A 65.00 mm N/A L225 N/A 18 x 4.4 mm N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm N/A
N/A L276 HUB 32MM 10X3.3MM KW N/A 32.00 mm N/A L276 N/A 10 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A L276 N/A 10 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 40MM 12X3.3MM KW N/A 40.00 mm N/A L276 N/A 12 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 42MM 12X3.3MM KW N/A 42 mm N/A L276 N/A 12 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 45MM 14X3.8MM KW N/A 45.00 mm N/A L276 N/A 14 x 3.8 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 48MM 14X3.8MM KW N/A 48.00 mm N/A L276 N/A 14 x 3.8 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 50MM 14X3.8MM KW N/A 50.00 mm N/A L276 N/A 14 x 3.8 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 55MM 16X4.3MM KW N/A 55.00 mm N/A L276 N/A 16 x 4.3 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 60MM 18X4.4MM KW N/A 60.00 mm N/A L276 N/A 18 x 4.4 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7