Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

N/A L075-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075-HUB-22MMH7-6X2.8MMKW N/A 22.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L090-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L090 N/A 3 x 1.4 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L090 N/A 4 x 1.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-15MMH7-5X2.3MMKW-2SS90 N/A 15 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-22MMH7-6X2.8MMKW N/A 22.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-24MMH7-8X3.3MMKW N/A 24.00 mm N/A L090 N/A 8 X 3.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090-HUB-25MMH7-8X3.3MMKW N/A 25.00 mm N/A L090 N/A 8 X 3.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L095 N/A 4 x 1.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L095 N/A 4 x 1.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A L095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
26 - 50 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »