The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514441467 | Description N/A L095-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
CAD
N/A ![]() |
68514444827 | Description N/A L095-HUB-22MMH7-6X2.8MMKW | Bore Size N/A 22.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
CAD
N/A ![]() |
68514441327 | Description N/A L095-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
CAD
N/A ![]() |
68514441468 | Description N/A L095-HUB-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
CAD
N/A ![]() |
68514441328 | Description N/A L095-HUB-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
CAD
N/A ![]() |
68514460094 | Description N/A L099-HUB-14MMH7-5X2.3MMKW | Bore Size N/A 14.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514446972 | Description N/A L099-HUB-15MMH7-5X2.3MMKW | Bore Size N/A 15 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514452098 | Description N/A L099-HUB-16MMH7-5X2.3MMKW | Bore Size N/A 16.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514444647 | Description N/A L099-HUB-18MMH7-6X2.8MMKW | Bore Size N/A 18.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514444157 | Description N/A L099-HUB-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514447122 | Description N/A L099-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441959 | Description N/A L099-HUB-22MMH7-6X2.8MMKW | Bore Size N/A 22.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441990 | Description N/A L099-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514445055 | Description N/A L099-HUB-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514450103 | Description N/A L099-HUB-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514447132 | Description N/A L099-HUB-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514445101 | Description N/A L100-HUB-14MMH7-5X2.3MMKW | Bore Size N/A 14.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514447123 | Description N/A L100-HUB-15MMH7-5X2.3MMKW | Bore Size N/A 15 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514455534 | Description N/A L100-HUB-16MMH7-5X2.3MMKW | Bore Size N/A 16.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514456178 | Description N/A L100-HUB-17MMH7-5X2.3MMKW | Bore Size N/A 17.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441926 | Description N/A L100-HUB-18MMH7-6X2.8MMKW | Bore Size N/A 18.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441329 | Description N/A L100-HUB-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514452093 | Description N/A L100-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514444467 | Description N/A L100-HUB-22MMH7-6X2.8MMKW | Bore Size N/A 22.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441330 | Description N/A L100-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |