The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514448821 | Description N/A L150-HUB-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514461218 | Description N/A L150-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514444720 | Description N/A L150-HUB-22MMH7-6X2.8MMKW | Bore Size N/A 22.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514448182 | Description N/A L150-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514446751 | Description N/A L150-HUB-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514445679 | Description N/A L150-HUB-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514441738 | Description N/A L150-HUB-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514476582 | Description N/A L150-HUB-30MMH7-5X2.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514441873 | Description N/A L150-HUB-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514446562 | Description N/A L150-HUB-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514441337 | Description N/A L150-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514448318 | Description N/A L150-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514441338 | Description N/A L150-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514445102 | Description N/A L150-HUB-45MMH7-14X3.8MMKW | Bore Size N/A 45.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 14 X 3.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514456227 | Description N/A L150-HUB-48MMH7-14X3.8MMKW | Bore Size N/A 48.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 14 X 3.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
68514446717 | Description N/A L190-HUB-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514461497 | Description N/A L190-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514459109 | Description N/A L190-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514452976 | Description N/A L190-HUB-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514444471 | Description N/A L190-HUB-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514445562 | Description N/A L190-HUB-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514458035 | Description N/A L190-HUB-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514441474 | Description N/A L190-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514448320 | Description N/A L190-HUB-40MMH7-12X3.3MMKW | Bore Size N/A 40.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |
68514441475 | Description N/A L190-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm |
CAD
N/A ![]() |