Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
151 - 152 of 152 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L276 HUB 65MM 18X4.4MM KW N/A 65.00 mm N/A L276 N/A 18 x 4.4 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
N/A L276 HUB 70MM 20X4.9MM KW N/A 70.00 mm N/A L276 N/A 20 x 4.9 mm N/A 3.120 in79.25 mm N/A 6.18 in156.97 mm N/A CAD
151 - 152 of 152 | Results Per Page | View | Unit of Measure
« 6 7