- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Metric BoresL Type Hubs with Keyway - Metric Bores
- View Items
L Type Hubs with Keyway - Metric Bores
L Type Hubs with Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514441467 | Description N/A L095 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514444827 | Description N/A L095 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441327 | Description N/A L095 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441468 | Description N/A L095 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441328 | Description N/A L095 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514460094 | Description N/A L099 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514446972 | Description N/A L099 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514452098 | Description N/A L099 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514444647 | Description N/A L099 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514444157 | Description N/A L099 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514447122 | Description N/A L099 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441959 | Description N/A L099 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441990 | Description N/A L099 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514445055 | Description N/A L099 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514450103 | Description N/A L099 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514447132 | Description N/A L099 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514445101 | Description N/A L100 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514447123 | Description N/A L100 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514455534 | Description N/A L100 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514456178 | Description N/A L100 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441926 | Description N/A L100 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441329 | Description N/A L100 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514452093 | Description N/A L100 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514444467 | Description N/A L100 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441330 | Description N/A L100 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |