- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Metric BoresL Type Hubs with Keyway - Metric Bores
- View Items
L Type Hubs with Keyway - Metric Bores
L Type Hubs with Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514441470 | Description N/A L100 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441331 | Description N/A L100 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514448317 | Description N/A L100 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441332 | Description N/A L100 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514477688 | Description N/A L100 HUB 34MM 10X3.3MM KW | Bore Size N/A 34.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514449925 | Description N/A L100 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514452092 | Description N/A L110 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514460067 | Description N/A L110 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514444288 | Description N/A L110 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514449700 | Description N/A L110 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441804 | Description N/A L110 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514445214 | Description N/A L110 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514448301 | Description N/A L110 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441906 | Description N/A L110 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441333 | Description N/A L110 HUB 28MM 8X3.3MMKW | Bore Size N/A 28.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514445681 | Description N/A L110 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441334 | Description N/A L110 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514476265 | Description N/A L110 HUB 32MM *8X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514445682 | Description N/A L110 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514476496 | Description N/A L110 HUB 37.5MM *10X4MM KW | Bore Size N/A 37.50 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 4 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441335 | Description N/A L110 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514445683 | Description N/A L110 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441336 | Description N/A L110 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514452471 | Description N/A L150 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514460156 | Description N/A L150 HUB 17MM 5X2.3MM KW | Bore Size N/A 17.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |