- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Metric BoresL Type Hubs with Keyway - Metric Bores
- View Items
L Type Hubs with Keyway - Metric Bores
L Type Hubs with Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514448821 | Description N/A L150 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514461218 | Description N/A L150 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514444720 | Description N/A L150 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514448182 | Description N/A L150 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514446751 | Description N/A L150 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514445679 | Description N/A L150 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514441738 | Description N/A L150 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514476582 | Description N/A L150 HUB 30MM *5X2.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514441873 | Description N/A L150 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514446562 | Description N/A L150 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514441337 | Description N/A L150 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514448318 | Description N/A L150 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514441338 | Description N/A L150 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514445102 | Description N/A L150 HUB 45MM 14X3.8MM KW | Bore Size N/A 45.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514456227 | Description N/A L150 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514446717 | Description N/A L190 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514461497 | Description N/A L190 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514459109 | Description N/A L190 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514452976 | Description N/A L190 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514444471 | Description N/A L190 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514445562 | Description N/A L190 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514458035 | Description N/A L190 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514441474 | Description N/A L190 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514448320 | Description N/A L190 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514441475 | Description N/A L190 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |