- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Metric BoresL Type Hubs with Keyway - Metric Bores
- View Items
L Type Hubs with Keyway - Metric Bores
L Type Hubs with Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514456017 | Description N/A L190 HUB 45MM 14X3.8MM KW | Bore Size N/A 45.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514448322 | Description N/A L190 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514444392 | Description N/A L190 HUB 50MM 14X3.8MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514447006 | Description N/A L190 HUB 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 16 x 4.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514448982 | Description N/A L225 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514441849 | Description N/A L225 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514452197 | Description N/A L225 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514449664 | Description N/A L225 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514449605 | Description N/A L225 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514447492 | Description N/A L225 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514452674 | Description N/A L225 HUB 45MM 14X3.8MM KW | Bore Size N/A 45.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514447569 | Description N/A L225 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514448797 | Description N/A L225 HUB 50MM 14X3.8MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514444089 | Description N/A L225 HUB 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 16 x 4.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514444598 | Description N/A L225 HUB 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 18 x 4.4 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514456544 | Description N/A L225 HUB 65MM 18X4.4MM KW | Bore Size N/A 65.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 18 x 4.4 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514441885 | Description N/A L276 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514452961 | Description N/A L276 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514459308 | Description N/A L276 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514445609 | Description N/A L276 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514450292 | Description N/A L276 HUB 45MM 14X3.8MM KW | Bore Size N/A 45.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514461202 | Description N/A L276 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514445062 | Description N/A L276 HUB 50MM 14X3.8MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 14 x 3.8 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514456067 | Description N/A L276 HUB 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 16 x 4.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514456236 | Description N/A L276 HUB 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 18 x 4.4 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |