- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Metric BoresL Type Hubs with Keyway - Metric Bores
- View Items
L Type Hubs with Keyway - Metric Bores
L Type Hubs with Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514476252 | Description N/A L070 HUB 12MM *1/8X1/16KW | Bore Size N/A 12.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 1/8 x 1/16 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514441332 | Description N/A L100 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514477688 | Description N/A L100 HUB 34MM 10X3.3MM KW | Bore Size N/A 34.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514449925 | Description N/A L100 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441334 | Description N/A L110 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514445682 | Description N/A L110 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441335 | Description N/A L110 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441873 | Description N/A L150 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514446562 | Description N/A L150 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514441337 | Description N/A L150 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514445562 | Description N/A L190 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514458035 | Description N/A L190 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514441474 | Description N/A L190 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514441849 | Description N/A L225 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514452197 | Description N/A L225 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514449664 | Description N/A L225 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514441885 | Description N/A L276 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514452961 | Description N/A L276 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A 10 x 3.3 mm | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514476496 | Description N/A L110 HUB 37.5MM *10X4MM KW | Bore Size N/A 37.50 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 10 x 4 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514445683 | Description N/A L110 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514441336 | Description N/A L110 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514448318 | Description N/A L150 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514441338 | Description N/A L150 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514448320 | Description N/A L190 HUB 40MM 12X3.3MM KW | Bore Size N/A 40.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514441475 | Description N/A L190 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A 12 x 3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |