- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs with Keyway - Metric BoresL Type Hubs with Keyway - Metric Bores
- View Items
L Type Hubs with Keyway - Metric Bores
L Type Hubs with Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514456177 | Description N/A L070 HUB 9MM 3X1.4MM KW | Bore Size N/A 9.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514444298 | Description N/A L075 HUB 9MM 3X1.4MM KW | Bore Size N/A 9.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514441313 | Description N/A L050 HUB 9MM 3X1.4MM KW | Bore Size N/A 9.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514441450 | Description N/A L050 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514441457 | Description N/A L075 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514449870 | Description N/A L070 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514452828 | Description N/A L090 HUB 10MM 3X1.4MM KW | Bore Size N/A 10.00 mm | Coupling Size N/A L090 | Keyway Size (W x D) N/A 3 x 1.4 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514449424 | Description N/A L095 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441453 | Description N/A L070 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514450811 | Description N/A L075 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514441314 | Description N/A L050 HUB 11MM 4X1.8MM KW | Bore Size N/A 11.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514441315 | Description N/A L050 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514444153 | Description N/A L075 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514441454 | Description N/A L070 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514476252 | Description N/A L070 HUB 12MM *1/8X1/16KW | Bore Size N/A 12.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 1/8 x 1/16 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514444832 | Description N/A L095 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514444329 | Description N/A L090 HUB 12MM 4X1.8MM KW | Bore Size N/A 12.00 mm | Coupling Size N/A L090 | Keyway Size (W x D) N/A 4 x 1.8 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514451231 | Description N/A L090 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L090 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441466 | Description N/A L095 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514441317 | Description N/A L070 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L070 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514441321 | Description N/A L075 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L075 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514460094 | Description N/A L099 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514445101 | Description N/A L100 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441316 | Description N/A L050 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514441451 | Description N/A L050 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Coupling Size N/A L050 | Keyway Size (W x D) N/A 5 x 2.3 mm | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |