Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
76 - 100 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L090 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 15MM 5X2.3MM KW N/A 15 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 15MM 5X2.3MM KW2SS N/A 15 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L090 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 15MM 5X2.3MM KW N/A 15 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A L095 N/A 5 x 2.3 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L099 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A L099 N/A 5 x 2.3 mm N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L099 HUB 15MM 5X2.3MM KW N/A 15 mm N/A L099 N/A 5 x 2.3 mm N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L099 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L099 N/A 5 x 2.3 mm N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 14MM 5X2.3MM KW N/A 14.00 mm N/A L100 N/A 5 x 2.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 15MM 5X2.3MM KW N/A 15 mm N/A L100 N/A 5 x 2.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L100 N/A 5 x 2.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A L100 N/A 5 x 2.3 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L110 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L110 N/A 5 x 2.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L110 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A L110 N/A 5 x 2.3 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L150 HUB 16MM 5X2.3MM KW N/A 16.00 mm N/A L150 N/A 5 x 2.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 17MM 5X2.3MM KW N/A 17.00 mm N/A L150 N/A 5 x 2.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 30MM *5X2.3MM KW N/A 30.00 mm N/A L150 N/A 5 x 2.3 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L070 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L070 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
N/A L075 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
76 - 100 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »