Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
101 - 125 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A L075 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L075 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
N/A L090 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L090 N/A 6 x 2.8 mm N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A CAD
N/A L099 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L099 N/A 6 x 2.8 mm N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L099 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L099 N/A 6 x 2.8 mm N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L099 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L099 N/A 6 x 2.8 mm N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L099 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L099 N/A 6 x 2.8 mm N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L100 N/A 6 x 2.8 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L100 N/A 6 x 2.8 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L100 N/A 6 x 2.8 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L100 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L100 N/A 6 x 2.8 mm N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A CAD
N/A L110 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L110 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L110 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L110 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A CAD
N/A L150 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L150 N/A 6 x 2.8 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 20MM 6X2.8MM KW N/A 20.00 mm N/A L150 N/A 6 x 2.8 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L150 HUB 22MM 6X2.8MM KW N/A 22.00 mm N/A L150 N/A 6 x 2.8 mm N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm N/A CAD
N/A L190 HUB 19MM 6X2.8MM KW N/A 19.00 mm N/A L190 N/A 6 x 2.8 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A CAD
101 - 125 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »