Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
26 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

CAD

N/A L075 HUB 7/16 N/KW N/A 7/16 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD
N/A L075 HUB 9/16 N/KW N/A 9/16 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD
N/A L090 HUB 1/2 N/KW N/A 1/2 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 1/4 N/KW N/A 1/4 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 3/4 N/KW W/SS N/A 3/4 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 3/8 N/KW N/A 3/8 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 5/16 N/KW N/A 5/16 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 7/16 N/KW N/A 7/16 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L090 HUB 9/16 * N/KW N/A 9/16 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 1/2 N/KW N/A 1/2 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 5/8 N/KW W/SS N/A 5/8 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 7/16 N/KW N/A 7/16 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD
N/A L095 HUB 9/16 N/KW N/A 9/16 in N/A L095 N/A No Keyway N/A 1 in25.4 mm N/A 1.52 in38.61 mm N/A 2.11 in53.59 mm N/A CAD
N/A L099 HUB 1/2 N/KW N/A 1/2 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 3/4 N/KW N/A 3/4 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 5/8 N/KW N/A 5/8 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 7/16 N/KW N/A 7/16 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 7/8 N/KW N/A 7/8 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
N/A L099 HUB 9/16 N/KW N/A 9/16 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 1/2 N/KW N/A 1/2 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 3/4 N/KW N/A 3/4 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 7/16 N/KW N/A 7/16 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
N/A L100 HUB 9/16 N/KW N/A 9/16 in N/A L100 N/A No Keyway N/A 1.38 in35.05 mm N/A 2.09 in53.09 mm N/A 2.54 in64.52 mm N/A
N/A L110 HUB 5/8 N/KW N/A 5/8 in N/A L110 N/A No Keyway N/A 1.68 in42.67 mm N/A 2.56 in65.02 mm N/A 3.32 in84.33 mm N/A
N/A L150 HUB 5/8 N/KW N/A 5/8 in N/A L150 N/A No Keyway N/A 1.75 in44.45 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A CAD
26 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2 3