Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 53 of 53 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

CAD

Sort by
N/A L190 HUB 3/4 N/KW N/A 3/4 in N/A L190 N/A No Keyway N/A 1.94 in49.28 mm N/A 2.940 in74.68 mm N/A 4.50 in114.30 mm N/A CAD
N/A L225 HUB 3/4 N/KW N/A 3/4 in N/A L225 N/A No Keyway N/A 2.180 in55.37 mm N/A 3.180 in80.77 mm N/A 5.00 in127.00 mm N/A
N/A L276 HUB 7/8 N/KW N/A 7/8 in N/A L276 N/A No Keyway N/A 3.120 in79.25 mm N/A 4.700 in119.38 mm N/A 6.18 in156.97 mm N/A CAD
51 - 53 of 53 | Results Per Page | View | Unit of Measure
1 2 3