- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs without Keyway - Inch (Imperial) BoresL Type Hubs without Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|---|
68514412285 | Description N/A L190 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412422 | Description N/A L225 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514412582 | Description N/A L276 HUB 7/8 N/KW | Bore Size N/A 7/8 in | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outside Diameter N/A 6.18 in156.97 mm | CAD N/A |