- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs without Keyway - Inch (Imperial) BoresL Type Hubs without Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|---|
68514410124 | Description N/A L035 HUB 1/8 N/KW | Bore Size N/A 1/8 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |
68514410126 | Description N/A L035 HUB 3/16 N/KW | Bore Size N/A 3/16 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |
68514410127 | Description N/A L035 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |
68514410128 | Description N/A L035 HUB 5/16 N/KW | Bore Size N/A 5/16 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |
68514410206 | Description N/A L050 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410207 | Description N/A L050 HUB 5/16 N/KW | Bore Size N/A 5/16 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410208 | Description N/A L050 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410209 | Description N/A L050 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410210 | Description N/A L050 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410212 | Description N/A L050 HUB 9/16 N/KW | Bore Size N/A 9/16 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410214 | Description N/A L050 HUB 5/8 N/KW | Bore Size N/A 5/8 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410416 | Description N/A L070 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410417 | Description N/A L070 HUB 5/16 N/KW | Bore Size N/A 5/16 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410418 | Description N/A L070 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410419 | Description N/A L070 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410420 | Description N/A L070 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410595 | Description N/A L070S HUB 1/2 NKW LTB=.375 | Bore Size N/A 1/2 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410680 | Description N/A L075 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410681 | Description N/A L075 HUB 5/16 N/KW | Bore Size N/A 5/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410682 | Description N/A L075 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410683 | Description N/A L075 HUB 7/16 N/KW | Bore Size N/A 7/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410684 | Description N/A L075 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410686 | Description N/A L075 HUB 9/16 N/KW | Bore Size N/A 9/16 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410766 | Description N/A L090 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514410767 | Description N/A L090 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |