- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs without Keyway - Inch (Imperial) BoresL Type Hubs without Keyway - Inch (Imperial) Bores
- View Items
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type Hubs without Keyway - Inch (Imperial) Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|---|
68514410420 | Description N/A L070 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410595 | Description N/A L070S HUB 1/2 NKW LTB=.375 | Bore Size N/A 1/2 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410684 | Description N/A L075 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410769 | Description N/A L090 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411083 | Description N/A L095 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.52 in38.61 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514411333 | Description N/A L099 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514411506 | Description N/A L100 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514410210 | Description N/A L050 HUB 1/2 N/KW | Bore Size N/A 1/2 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410416 | Description N/A L070 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410680 | Description N/A L075 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410766 | Description N/A L090 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514410127 | Description N/A L035 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |
68514410206 | Description N/A L050 HUB 1/4 N/KW | Bore Size N/A 1/4 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410124 | Description N/A L035 HUB 1/8 N/KW | Bore Size N/A 1/8 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |
68514476512 | Description N/A L050 HUB 15/32 N/KW 2SS | Bore Size N/A 15/32 in | Coupling Size N/A L050 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.620 in15.75 mm | Hub Length N/A 1.100 in27.94 mm | Outside Diameter N/A 1.08 in27.43 mm | CAD N/A |
68514410126 | Description N/A L035 HUB 3/16 N/KW | Bore Size N/A 3/16 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |
68514454282 | Description N/A L090 HUB 3/4 N/KW W/SS | Bore Size N/A 3/4 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514449705 | Description N/A L099 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514445212 | Description N/A L100 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outside Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514412285 | Description N/A L190 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514412422 | Description N/A L225 HUB 3/4 N/KW | Bore Size N/A 3/4 in | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outside Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514410418 | Description N/A L070 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L070 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.750 in19.05 mm | Hub Length N/A 1.230 in31.24 mm | Outside Diameter N/A 1.36 in34.54 mm | CAD N/A |
68514410682 | Description N/A L075 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 1.75 in44.45 mm | CAD N/A |
68514410767 | Description N/A L090 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Hub Length N/A 1.32 in33.53 mm | Outside Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514424687 | Description N/A L035 HUB 3/8 N/KW | Bore Size N/A 3/8 in | Coupling Size N/A L035 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.270 in6.86 mm | Hub Length N/A 0.550 in13.97 mm | Outside Diameter N/A 0.63 in16.00 mm | CAD N/A |