• Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 53 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Item Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

CAD

Sort by
N/A L035 HUB 1/8 N/KW N/A 1/8 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
N/A L035 HUB 3/16 N/KW N/A 3/16 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
N/A L035 HUB 1/4 N/KW N/A 1/4 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
N/A L035 HUB 5/16 N/KW N/A 5/16 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
N/A L035 HUB 3/8 N/KW N/A 3/8 in N/A L035 N/A No Keyway N/A 0.270 in6.86 mm N/A 0.550 in13.97 mm N/A 0.63 in16.00 mm N/A CAD Icon (for items table)
N/A L050 HUB 1/4 N/KW N/A 1/4 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L050 HUB 5/16 N/KW N/A 5/16 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L050 HUB 3/8 N/KW N/A 3/8 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L050 HUB 7/16 N/KW N/A 7/16 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L050 HUB 15/32 N/KW 2SS N/A 15/32 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L050 HUB 1/2 N/KW N/A 1/2 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L050 HUB 9/16 N/KW N/A 9/16 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L050 HUB 5/8 N/KW N/A 5/8 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD Icon (for items table)
N/A L070 HUB 1/2 N/KW N/A 1/2 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
N/A L070 HUB 1/4 N/KW N/A 1/4 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
N/A L070 HUB 3/8 N/KW N/A 3/8 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
N/A L070 HUB 5/16 N/KW N/A 5/16 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
N/A L070 HUB 5/8 N/KW N/A 5/8 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
N/A L070 HUB 7/16 N/KW N/A 7/16 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A CAD Icon (for items table)
N/A L070S HUB 1/2 NKW LTB=.375 N/A 1/2 in N/A L070 N/A No Keyway N/A 0.750 in19.05 mm N/A 1.230 in31.24 mm N/A 1.36 in34.54 mm N/A
N/A L075 HUB 1/2 N/KW N/A 1/2 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 1/4 N/KW N/A 1/4 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 3/8 N/KW N/A 3/8 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 5/16 N/KW N/A 5/16 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A L075 HUB 5/8 N/KW N/A 5/8 in N/A L075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
1 - 25 of 53 | Results Per Page | View | Unit of Measure
1 2 3