Batch CAD Cart (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 53 of 53 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

CAD

Sort by
N/A L090 HUB 3/4 N/KW W/SS N/A 3/4 in N/A L090 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.32 in33.53 mm N/A 2.11 in53.59 mm N/A CAD
N/A L099 HUB 7/8 N/KW N/A 7/8 in N/A L099 N/A No Keyway N/A 1.060 in26.92 mm N/A 1.770 in44.96 mm N/A 2.54 in64.52 mm N/A
N/A L050 HUB 15/32 N/KW 2SS N/A 15/32 in N/A L050 N/A No Keyway N/A 0.620 in15.75 mm N/A 1.100 in27.94 mm N/A 1.08 in27.43 mm N/A CAD
51 - 53 of 53 | Results Per Page | View | Unit of Measure
1 2 3