68514410124
Description
N/A L035 HUB 1/8 N/KW
Bore Size
N/A 1/8 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410126
Description
N/A L035 HUB 3/16 N/KW
Bore Size
N/A 3/16 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410127
Description
N/A L035 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410128
Description
N/A L035 HUB 5/16 N/KW
Bore Size
N/A 5/16 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514424687
Description
N/A L035 HUB 3/8 N/KW
Bore Size
N/A 3/8 in
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outside Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514410206
Description
N/A L050 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410207
Description
N/A L050 HUB 5/16 N/KW
Bore Size
N/A 5/16 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410208
Description
N/A L050 HUB 3/8 N/KW
Bore Size
N/A 3/8 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410209
Description
N/A L050 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514476512
Description
N/A L050 HUB 15/32 N/KW 2SS
Bore Size
N/A 15/32 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410210
Description
N/A L050 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410212
Description
N/A L050 HUB 9/16 N/KW
Bore Size
N/A 9/16 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410214
Description
N/A L050 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outside Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514410420
Description
N/A L070 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514410416
Description
N/A L070 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514410418
Description
N/A L070 HUB 3/8 N/KW
Bore Size
N/A 3/8 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514410417
Description
N/A L070 HUB 5/16 N/KW
Bore Size
N/A 5/16 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514424771
Description
N/A L070 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514410419
Description
N/A L070 HUB 7/16 N/KW
Bore Size
N/A 7/16 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514410595
Description
N/A L070S HUB 1/2 NKW LTB=.375
Bore Size
N/A 1/2 in
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 1.230 in 31.24 mm
Outside Diameter
N/A 1.36 in 34.54 mm
CAD N/A
68514410684
Description
N/A L075 HUB 1/2 N/KW
Bore Size
N/A 1/2 in
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514410680
Description
N/A L075 HUB 1/4 N/KW
Bore Size
N/A 1/4 in
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514410682
Description
N/A L075 HUB 3/8 N/KW
Bore Size
N/A 3/8 in
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514410681
Description
N/A L075 HUB 5/16 N/KW
Bore Size
N/A 5/16 in
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514444322
Description
N/A L075 HUB 5/8 N/KW
Bore Size
N/A 5/8 in
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outside Diameter
N/A 1.75 in 44.45 mm
CAD
N/A