The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outer Diameter |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514446561 | Description N/A L095-HUB-15MMH7-NKW | Bore Size N/A 15 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.52 in38.61 mm | Outer Diameter N/A 2.11 in53.59 mm |
CAD
N/A |
| 68514452697 | Description N/A L099-HUB-15MMH7-NKW | Bore Size N/A 15 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outer Diameter N/A 2.54 in64.52 mm | CAD N/A |
| 68514441469 | Description N/A L100-HUB-15MMH7-NKW | Bore Size N/A 15 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outer Diameter N/A 2.54 in64.52 mm | CAD N/A |
| 68514441471 | Description N/A L110-HUB-19MMH7-NKW | Bore Size N/A 19.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.68 in42.67 mm | Hub Length N/A 2.56 in65.02 mm | Outer Diameter N/A 3.32 in84.33 mm | CAD N/A |
| 68514456179 | Description N/A L150-HUB-28MMH7-NKW | Bore Size N/A 28.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm |
CAD
N/A |
| 68514441472 | Description N/A L150-HUB-32MMH7-NKW | Bore Size N/A 32.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm |
CAD
N/A |
| 68514456180 | Description N/A L150-HUB-35MMH7-NKW | Bore Size N/A 35.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm |
CAD
N/A |
| 68514456181 | Description N/A L150-HUB-48MMH7-NKW | Bore Size N/A 48.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm |
CAD
N/A |
| 68514456182 | Description N/A L190-HUB-28MMH7-NKW | Bore Size N/A 28.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm |
CAD
N/A |
| 68514441473 | Description N/A L190-HUB-32MMH7-NKW | Bore Size N/A 32.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm |
CAD
N/A |
| 68514456183 | Description N/A L190-HUB-35MMH7-NKW | Bore Size N/A 35.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm |
CAD
N/A |
| 68514451995 | Description N/A L190-HUB-48MMH7-NKW | Bore Size N/A 48.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm |
CAD
N/A |
| 68514456228 | Description N/A L190-HUB-50MMH7-NKW | Bore Size N/A 50.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm |
CAD
N/A |
| 68514456229 | Description N/A L190-HUB-55MMH7-NKW | Bore Size N/A 55.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm |
CAD
N/A |
| 68514448319 | Description N/A L225-HUB-32MMH7-NKW | Bore Size N/A 32.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
| 68514456184 | Description N/A L225-HUB-35MMH7-NKW | Bore Size N/A 35.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
| 68514456230 | Description N/A L225-HUB-50MMH7-NKW | Bore Size N/A 50.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
| 68514456231 | Description N/A L225-HUB-55MMH7-NKW | Bore Size N/A 55.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
| 68514456232 | Description N/A L276-HUB-32MMH7-NKW | Bore Size N/A 32.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm |
CAD
N/A |
| 68514456233 | Description N/A L276-HUB-50MMH7-NKW | Bore Size N/A 50.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm |
CAD
N/A |
| 68514456234 | Description N/A L276-HUB-55MMH7-NKW | Bore Size N/A 55.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm |
CAD
N/A |
| 68514456235 | Description N/A L276-HUB-60MMH7-NKW | Bore Size N/A 60.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm |
CAD
N/A |
| 68514456237 | Description N/A L276-HUB-65MMH7-NKW | Bore Size N/A 65.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm |
CAD
N/A |