- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs without Keyway - Metric BoresL Type Hubs without Keyway - Metric Bores
- View Items
L Type Hubs without Keyway - Metric Bores
L Type Hubs without Keyway - Metric Bores
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 2
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outer Diameter |
CAD |
---|---|---|---|---|---|---|---|---|
68514446561 | Description N/A L095 HUB 15MM N/KW | Bore Size N/A 15 mm | Coupling Size N/A L095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.52 in38.61 mm | Outer Diameter N/A 2.11 in53.59 mm | CAD N/A |
68514452697 | Description N/A L099 HUB 15MM N/KW | Bore Size N/A 15 mm | Coupling Size N/A L099 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.060 in26.92 mm | Hub Length N/A 1.770 in44.96 mm | Outer Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441469 | Description N/A L100 HUB 15MM N/KW | Bore Size N/A 15 mm | Coupling Size N/A L100 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.38 in35.05 mm | Hub Length N/A 2.09 in53.09 mm | Outer Diameter N/A 2.54 in64.52 mm | CAD N/A |
68514441471 | Description N/A L110 HUB 19MM N/KW | Bore Size N/A 19.00 mm | Coupling Size N/A L110 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.68 in42.67 mm | Hub Length N/A 2.56 in65.02 mm | Outer Diameter N/A 3.32 in84.33 mm | CAD N/A |
68514456179 | Description N/A L150 HUB 28MM N/KW | Bore Size N/A 28.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514441472 | Description N/A L150 HUB 32MM N/KW | Bore Size N/A 32.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514456180 | Description N/A L150 HUB 35MM N/KW | Bore Size N/A 35.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514456181 | Description N/A L150 HUB 48MM N/KW | Bore Size N/A 48.00 mm | Coupling Size N/A L150 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.75 in44.45 mm | Hub Length N/A 2.75 in69.85 mm | Outer Diameter N/A 3.75 in95.25 mm | CAD N/A |
68514456182 | Description N/A L190 HUB 28MM N/KW | Bore Size N/A 28.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514441473 | Description N/A L190 HUB 32MM N/KW | Bore Size N/A 32.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514456183 | Description N/A L190 HUB 35MM N/KW | Bore Size N/A 35.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514451995 | Description N/A L190 HUB 48MM N/KW | Bore Size N/A 48.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514456228 | Description N/A L190 HUB 50MM N/KW | Bore Size N/A 50.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514456229 | Description N/A L190 HUB 55MM N/KW | Bore Size N/A 55.00 mm | Coupling Size N/A L190 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1.94 in49.28 mm | Hub Length N/A 2.940 in74.68 mm | Outer Diameter N/A 4.50 in114.30 mm | CAD N/A |
68514448319 | Description N/A L225 HUB 32MM N/KW | Bore Size N/A 32.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514456184 | Description N/A L225 HUB 35MM N/KW | Bore Size N/A 35.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514456230 | Description N/A L225 HUB 50MM N/KW | Bore Size N/A 50.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514456231 | Description N/A L225 HUB 55MM N/KW | Bore Size N/A 55.00 mm | Coupling Size N/A L225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.180 in55.37 mm | Hub Length N/A 3.180 in80.77 mm | Outer Diameter N/A 5.00 in127.00 mm | CAD N/A |
68514456232 | Description N/A L276 HUB 32MM N/KW | Bore Size N/A 32.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514456233 | Description N/A L276 HUB 50MM N/KW | Bore Size N/A 50.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514456234 | Description N/A L276 HUB 55MM N/KW | Bore Size N/A 55.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514456235 | Description N/A L276 HUB 60MM N/KW | Bore Size N/A 60.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm | CAD N/A |
68514456237 | Description N/A L276 HUB 65MM N/KW | Bore Size N/A 65.00 mm | Coupling Size N/A L276 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 3.120 in79.25 mm | Hub Length N/A 4.700 in119.38 mm | Outer Diameter N/A 6.18 in156.97 mm | CAD N/A |
1 2