68514441850
Description
N/A L035 HUB 4MM N/KW
Bore Size
N/A 4.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514447419
Description
N/A L035 HUB 5MM N/KW
Bore Size
N/A 5.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514446214
Description
N/A L050 HUB 5MM N/KW
Bore Size
N/A 5.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514450351
Description
N/A L050 HUB 6MM N/KW
Bore Size
N/A 6.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514445872
Description
N/A L035 HUB 6MM N/KW
Bore Size
N/A 6.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514460679
Description
N/A L035 HUB 7MM N/KW
Bore Size
N/A 7.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514458803
Description
N/A L070 HUB 7MM N/KW
Bore Size
N/A 7.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514410215
Description
N/A L050 HUB 7MM N/KW
Bore Size
N/A 7.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514441460
Description
N/A L050 HUB 8MM N/KW
Bore Size
N/A 8.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514446151
Description
N/A L070 HUB 8MM N/KW
Bore Size
N/A 8.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514455169
Description
N/A L035 HUB 8MM N/KW W/SS
Bore Size
N/A 8.00 mm
Coupling Size
N/A L035
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.270 in 6.86 mm
Hub Length
N/A 0.550 in 13.97 mm
Outer Diameter
N/A 0.63 in 16.00 mm
CAD
N/A
68514460945
Description
N/A L090 HUB 8MM N/KW
Bore Size
N/A 8.00 mm
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514441452
Description
N/A L070 HUB 10MM N/KW
Bore Size
N/A 10.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514410216
Description
N/A L050 HUB 10MM N/KW
Bore Size
N/A 10.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514441456
Description
N/A L075 HUB 10MM N/KW
Bore Size
N/A 10.00 mm
Coupling Size
N/A L075
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 1.75 in 44.45 mm
CAD
N/A
68514448510
Description
N/A L050 HUB 12MM N/KW
Bore Size
N/A 12.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514451562
Description
N/A L070 HUB 12MM N/KW
Bore Size
N/A 12.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514448276
Description
N/A L090 HUB 12MM N/KW W/SS
Bore Size
N/A 12.00 mm
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514441461
Description
N/A L090 HUB 14MM N/KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A L090
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.82 in 20.83 mm
Hub Length
N/A 1.32 in 33.53 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514441465
Description
N/A L095 HUB 14MM N/KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514447505
Description
N/A L070 HUB 14MM N/KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A L070
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.750 in 19.05 mm
Hub Length
N/A 0.980 in 24.89 mm
Outer Diameter
N/A 1.36 in 34.54 mm
CAD
N/A
68514458036
Description
N/A L050 HUB 14MM N/KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514460708
Description
N/A L050 HUB 15MM N/KW
Bore Size
N/A 15 mm
Coupling Size
N/A L050
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 0.620 in 15.75 mm
Hub Length
N/A 1.100 in 27.94 mm
Outer Diameter
N/A 1.08 in 27.43 mm
CAD
N/A
68514446561
Description
N/A L095 HUB 15MM N/KW
Bore Size
N/A 15 mm
Coupling Size
N/A L095
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1 in 25.4 mm
Hub Length
N/A 1.52 in 38.61 mm
Outer Diameter
N/A 2.11 in 53.59 mm
CAD
N/A
68514452697
Description
N/A L099 HUB 15MM N/KW
Bore Size
N/A 15 mm
Coupling Size
N/A L099
Keyway Size (W x D)
N/A No Keyway
Length thru Bore
N/A 1.060 in 26.92 mm
Hub Length
N/A 1.770 in 44.96 mm
Outer Diameter
N/A 2.54 in 64.52 mm
CAD N/A