- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs - Rough Stock BoreL Type Hubs - Rough Stock Bore
- View Items
L Type Hubs - Rough Stock Bore
L Type Hubs - Rough Stock Bore
L Type (Standard Jaw) Components
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
Hub Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514410219 | Description N/A L050 HUB 1/4 RSB N/LBL | Bore Size N/A 1/4 in | Coupling Size N/A L050 | Length thru Bore N/A 0.620 in15.75 mm | Outside Diameter N/A 1.08 in27.43 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.625 in16 mm | Hub Length N/A 1.100 in27.94 mm | CAD N/A |
68514410427 | Description N/A L070 HUB 1/4 RSB N/LBL | Bore Size N/A 1/4 in | Coupling Size N/A L070 | Length thru Bore N/A 0.750 in19.05 mm | Outside Diameter N/A 1.36 in34.54 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.750 in19.00 mm | Hub Length N/A 1.230 in31.24 mm | CAD N/A |
68514410695 | Description N/A L075 HUB 1/4 RSB N/LBL | Bore Size N/A 1/4 in | Coupling Size N/A L075 | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.75 in44.45 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm | Hub Length N/A 1.32 in33.53 mm | CAD N/A |
68514410779 | Description N/A L090 HUB 1/4 RSB N/LBL | Bore Size N/A 1/4 in | Coupling Size N/A L090 | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 2.11 in53.59 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm | Hub Length N/A 1.34 in34.04 mm | CAD N/A |
68514411095 | Description N/A L095 HUB 7/16 RSB N/LBL | Bore Size N/A 7/16 in | Coupling Size N/A L095 | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.125 in29.00 mm | Hub Length N/A 1.52 in38.61 mm | CAD N/A |
68514411525 | Description N/A L100 HUB 7/16 RSB N/LBL | Bore Size N/A 7/16 in | Coupling Size N/A L100 | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.54 in64.52 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.375 in35.00 mm | Hub Length N/A 2.09 in53.09 mm | CAD N/A |
68514412123 | Description N/A L150 HUB 5/8 RSB N/LBL | Bore Size N/A 5/8 in | Coupling Size N/A L150 | Length thru Bore N/A 1.75 in44.45 mm | Outside Diameter N/A 3.75 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48.00 mm | Hub Length N/A 2.75 in69.85 mm | CAD N/A |
68514412584 | Description N/A L276 HUB 7/8 RSB N/KW N/SS | Bore Size N/A 7/8 in | Coupling Size N/A L276 | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.18 in156.97 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.880 in73.00 mm | Hub Length N/A | CAD N/A |
68514454033 | Description N/A L190 HUB 3/4 RSB N/KW N/SS | Bore Size N/A 3/4 in | Coupling Size N/A L190 | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.125 in54.00 mm | Hub Length N/A 2.940 in74.68 mm | CAD N/A |
68514456003 | Description N/A L225 HUB 3/4 RSB N/KW N/SS | Bore Size N/A 3/4 in | Coupling Size N/A L225 | Length thru Bore N/A 2.180 in55.37 mm | Outside Diameter N/A 5.00 in127.00 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.625 in67 mm | Hub Length N/A 3.180 in80.77 mm | CAD N/A |
68514462449 | Description N/A L110 HUB 5/8 RSB N/LBL | Bore Size N/A 5/8 in | Coupling Size N/A L110 | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.33 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41 mm | Hub Length N/A 2.56 in65.02 mm | CAD N/A |
68514462578 | Description N/A L099 HUB 7/16 RSB N/LBL | Bore Size N/A 7/16 in | Coupling Size N/A L099 | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.54 in64.52 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.188 in30.00 mm | Hub Length N/A 1.770 in44.96 mm | CAD N/A |