- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Hubs - Special Short (S) & Long (X) HubsL Type Hubs - Special Short (S) & Long (X) Hubs
- View Items
L Type Hubs - Special Short (S) & Long (X) Hubs
L Type Hubs - Special Short (S) & Long (X) Hubs
L Type (Standard Jaw) Components
- Special hubs that are either shorter (S) or longer (X) than standard.
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
Hub Length |
CAD |
---|---|---|---|---|---|---|---|
68514410335 | Description N/A L050S HUB 1/4 N/KW LTB=.320 | Bore Size N/A 1/4 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm | CAD N/A |
68514410337 | Description N/A L050S HUB 3/8 NKW LTB=.320 | Bore Size N/A 3/8 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm | CAD N/A |
68514410338 | Description N/A L050S HUB 1/2 NKW LTB=.320 | Bore Size N/A 1/2 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm | CAD N/A |
68514410360 | Description N/A L050X HUB 1/2 NKW LTB=.870 | Bore Size N/A 1/2 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .88 in22.10 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 1.350 in34.29 mm | CAD N/A |
68514410362 | Description N/A L050X HUB 5/8 NKW LTB=.870 | Bore Size N/A 5/8 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .88 in22.10 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 1.350 in34.29 mm | CAD N/A |
68514441610 | Description N/A L050S HUB 1/2 1/8KW LTB=.320 | Bore Size N/A 1/2 in | Keyway Size (W x D) N/A 1/8 in | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm | CAD N/A |