Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The open center design is commonly used when shafts of the driver and the driven equipment are positioned within a short distance.
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Normal Temperature Range (ºF)

Normal Temperature Range (ºC)

Dimension H (in)

Dimension H (mm)

Part Number

Description 

Coupling Size

Nominal Torque

Dimension H

Sort by
N/A L150 SPIDER SOX OCT 1-1/4 N/A L150 N/A 1240.00 in·lb140.00 N·m N/A 1.250 in31.75 mm
N/A L150 SPIDER URE OCT 1-1/4 N/A L150 N/A 1860.00 in·lb210.00 N·m N/A 1.250 in31.75 mm
N/A L190 SPIDER BNZ OCT 1-3/8 N/A L190 N/A 4680.00 in·lb529.00 N·m N/A 1.380 in35.05 mm
N/A L190 SPIDER HYTREL OCT 1-3/8 N/A L190 N/A 4680.00 in·lb529.00 N·m N/A 1.380 in35.05 mm
N/A L190 SPIDER SOX OCT 1-3/8 N/A L190 N/A 1728.00 in·lb195.00 N·m N/A 1.380 in35.05 mm
N/A L190 SPIDER URE OCT 1-3/8 N/A L190 N/A 2592.00 in·lb293.00 N·m N/A 1.380 in35.05 mm
N/A L225 SPIDER BRONZE OCT 1.16 N/A L225 N/A 6228.00 in·lb704.00 N·m N/A 1.750 in44.45 mm
N/A L225 SPIDER HYTREL OCT 1-3/4 N/A L225 N/A 6228.00 in·lb704.00 N·m N/A 1.750 in44.45 mm
N/A L225 SPIDER SOX OCT 1-3/4 N/A L225 N/A 2340.00 in·lb264.00 N·m N/A 1.750 in44.45 mm
N/A L276 SPIDER BRONZE N/A L276 N/A 12500.00 in·lb1412.00 N·m N/A 1.750 in44.45 mm
N/A L276 SPIDER SOX OCT 1-3/4 N/A L276 N/A 4716.00 in·lb533.00 N·m N/A 1.750 in44.45 mm
N/A L225 SPIDER URETHANE N/A L225 N/A 3510.00 in·lb397.00 N·m N/A 1.750 in44.45 mm
N/A L/AL075 SPIDER NYLON N/A L075, AL075 N/A 227.00 in·lb N/A
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2