• The L Type coupling consists of two standard L Type hubs and one spider.
  • The open center design is commonly used when shafts of the driver and the driven equipment are positioned within a short distance.
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Normal Temperature Range (ºF)

Normal Temperature Range (ºC)

Dimension H (in)

Dimension H (mm)

Item Number

Description 

Coupling Size

Nominal Torque

Dimension H

68514410198 N/A L050-SPIDER OCT-BRONZE-1/2 N/A L050 N/A 50.00 in·lb5.60 N·m N/A 0.310 in7.87 mm
68514410409 N/A L070-SPIDER-BRONZE-1/2 N/A L070 N/A 114.00 in·lb12.90 N·m N/A 0.500 in12.70 mm
68514425308 N/A L070-SPIDER OCT-HYTREL-1/2 N/A L070 N/A 114.00 in·lb12.90 N·m N/A 0.500 in12.70 mm
68514410393 N/A L070-SPIDER OCT-SOX N/A L070 N/A 43.20 in·lb4.90 N·m N/A 0.500 in12.70 mm
68514410411 N/A L070-SPIDER OCT-URE-1/2 N/A L070 N/A 65.00 in·lb7.30 N·m N/A 0.500 in12.70 mm
68514410624 N/A L/AL075-SPIDER OCT-BRONZE-3/4 N/A L075, AL075 N/A 227.00 in·lb25.60 N·m N/A 0.750 in19.05 mm
68514425309 N/A L/AL075-SPIDER OCT-HYTREL-3/4 N/A L075, AL075 N/A 227.00 in·lb25.60 N·m N/A 0.750 in19.05 mm
68514410620 N/A L/AL075-SPIDER OCT-SOX N/A L075, AL075 N/A 90.00 in·lb10.20 N·m N/A 0.750 in19.05 mm
68514410626 N/A L/AL075-SPIDER OCT-URE-3/4 N/A L075, AL075 N/A 135.00 in·lb15.30 N·m N/A 0.750 in19.05 mm
68514411073 N/A L/AL090/095-SPIDER OCT-BRONZE-3/4 N/A L090, L095, AL090, AL095 N/A 401 to 561 in·lb45.3 to 63.4 N·m N/A 0.880 in22.35 mm
68514425310 N/A L/AL090/095-SPIDER OCT-HYTREL-7/8 N/A L090, L095, AL090, AL095 N/A 401 to 561 in·lb45.3 to 63.4 N·m N/A 0.880 in22.35 mm
68514410968 N/A L/AL090/095-SPIDER OCT-SOX-7/8 N/A L090, L095, AL090, AL095 N/A 144 to 194 in·lb16.3 to 21.9 N·m N/A 0.880 in22.35 mm
68514411075 N/A L/AL090/095-SPIDER OCT-URE-7/8 N/A L090, L095, AL090, AL095 N/A 216 to 291 in·lb24.4 to 32.9 N·m N/A 0.880 in22.35 mm
68514411497 N/A L/AL099/100-SPIDER OCT-BRONZE-1.06 N/A L099, L100, AL099, AL100 N/A 792 to 1134 in·lb89.5 to 128 N·m N/A 1.030 in26.16 mm
68514411486 N/A L/AL099/100-SPIDER OCT-HYTREL-1-1/32 N/A L099, L100, AL099, AL100 N/A 792 to 1134 in·lb89.5 to 128 N·m N/A 1.030 in26.16 mm
68514411492 N/A L/AL099/100-SPIDER OCT-SOX-1-1/32 N/A L099, L100, AL099, AL100 N/A 318 to 417 in·lb35.9 to 47.1 N·m N/A 1.030 in26.16 mm
68514411499 N/A L/AL099/100-SPIDER OCT-URE-1-1/32 N/A L099, L100, AL099, AL100 N/A 477 to 626 in·lb53.9 to 70.7 N·m N/A 1.030 in26.16 mm
68514411727 N/A L/AL110-SPIDER OCT-BRONZE-1-3/16 N/A L110, AL110 N/A 2268.00 in·lb256.00 N·m N/A 1.180 in29.97 mm
68514438097 N/A L/AL110-SPIDER OCT-HYTREL-1-3/16 N/A L110, AL110 N/A 2268.00 in·lb256.00 N·m N/A 1.180 in29.97 mm
68514411711 N/A L/AL110-SPIDER OCT-SOX-1-3/16 N/A L110, AL110 N/A 792.00 in·lb89.50 N·m N/A 1.180 in29.97 mm
68514411729 N/A L/AL110-SPIDER OCT-URE-1-3/16 N/A L110, AL110 N/A 1188.00 in·lb134.00 N·m N/A 1.180 in29.97 mm
68514412004 N/A L150-SPIDER OCT-BRONZE-1-1/8 N/A L150 N/A 3706.00 in·lb419.00 N·m N/A 1.250 in31.75 mm
68514438098 N/A L150-SPIDER OCT-HYTREL-1-1/4 N/A L150 N/A 3708.00 in·lb419.00 N·m N/A 1.250 in31.75 mm
68514437880 N/A L150-SPIDER OCT-SOX N/A L150 N/A 1240.00 in·lb140.00 N·m N/A 1.250 in31.75 mm
68514412006 N/A L150-SPIDER OCT-URE-1-1/4 N/A L150 N/A 1860.00 in·lb210.00 N·m N/A 1.250 in31.75 mm
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2