- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Spiders - Open CenterL Type Spiders - Open Center
- View Items
L Type Spiders - Open Center
L Type Spiders - Open Center
L Type (Standard Jaw) Components
- The L Type coupling consists of two standard L Type hubs and one spider.
- The open center design is commonly used when shafts of the driver and the driven equipment are positioned within a short distance.
1 2
Clear
Filter
Coupling Size
Normal Temperature Range (ºF)
Normal Temperature Range (ºC)
Dimension H (in)
Dimension H (mm)
Item Number |
Description |
Coupling Size |
Nominal Torque |
Dimension H |
---|---|---|---|---|
68514410409 | Description N/A L070 SPIDER BRONZE OCT 1/2 | Coupling Size N/A L070 | Nominal Torque N/A 114.00 in·lb12.90 N·m | Dimension H N/A 0.500 in12.70 mm |
68514425308 | Description N/A L070 SPIDER HYTREL OCT 1/2 | Coupling Size N/A L070 | Nominal Torque N/A 114.00 in·lb12.90 N·m | Dimension H N/A 0.500 in12.70 mm |
68514410410 | Description N/A L070 SPIDER NYLON 1/2 OCT | Coupling Size N/A L070 | Nominal Torque N/A 114.00 in·lb12.90 N·m | Dimension H N/A 0.500 in12.70 mm |
68514411729 | Description N/A L/AL110 SPDR URE OCT 1-3/16 | Coupling Size N/A L110, AL110 | Nominal Torque N/A 1188.00 in·lb134.00 N·m | Dimension H N/A 1.180 in29.97 mm |
68514437880 | Description N/A L150 SPIDER SOX OCT 1-1/4 | Coupling Size N/A L150 | Nominal Torque N/A 1240.00 in·lb140.00 N·m | Dimension H N/A 1.250 in31.75 mm |
68514425767 | Description N/A L276 SPIDER BRONZE | Coupling Size N/A L276 | Nominal Torque N/A 12500.00 in·lb1412.00 N·m | Dimension H N/A 1.750 in44.45 mm |
68514410626 | Description N/A L/AL075 SPIDER URE OCT 3/4 | Coupling Size N/A L075, AL075 | Nominal Torque N/A 135.00 in·lb15.30 N·m | Dimension H N/A 0.750 in19.05 mm |
68514410968 | Description N/A L/AL090/095 SPDR SOX OCT 7/8 | Coupling Size N/A L090, L095, AL090, AL095 | Nominal Torque N/A 144 to 194 in·lb16.3 to 21.9 N·m | Dimension H N/A 0.880 in22.35 mm |
68514437881 | Description N/A L190 SPIDER SOX OCT 1-3/8 | Coupling Size N/A L190 | Nominal Torque N/A 1728.00 in·lb195.00 N·m | Dimension H N/A 1.380 in35.05 mm |
68514412006 | Description N/A L150 SPIDER URE OCT 1-1/4 | Coupling Size N/A L150 | Nominal Torque N/A 1860.00 in·lb210.00 N·m | Dimension H N/A 1.250 in31.75 mm |
68514411075 | Description N/A L/AL090/095 SPIDER URE OCT7/8 | Coupling Size N/A L090, L095, AL090, AL095 | Nominal Torque N/A 216 to 291 in·lb24.4 to 32.9 N·m | Dimension H N/A 0.880 in22.35 mm |
68514411727 | Description N/A L/AL110 SPIDER BNZ OCT 1-3/16 | Coupling Size N/A L110, AL110 | Nominal Torque N/A 2268.00 in·lb256.00 N·m | Dimension H N/A 1.180 in29.97 mm |
68514438097 | Description N/A L/AL110 SPIDER HY OCT 1-3/16 | Coupling Size N/A L110, AL110 | Nominal Torque N/A 2268.00 in·lb256.00 N·m | Dimension H N/A 1.180 in29.97 mm |
68514410624 | Description N/A L/AL075 SPIDER BRONZE OCT 3/4 | Coupling Size N/A L075, AL075 | Nominal Torque N/A 227.00 in·lb25.60 N·m | Dimension H N/A 0.750 in19.05 mm |
68514425309 | Description N/A L/AL075 SPIDER HY OCT 3/4 | Coupling Size N/A L075, AL075 | Nominal Torque N/A 227.00 in·lb25.60 N·m | Dimension H N/A 0.750 in19.05 mm |
68514410625 | Description N/A L/AL075 SPIDER NYLON | Coupling Size N/A L075, AL075 | Nominal Torque N/A 227.00 in·lb | Dimension H N/A |
68514412406 | Description N/A L225 SPIDER SOX OCT 1-3/4 | Coupling Size N/A L225 | Nominal Torque N/A 2340.00 in·lb264.00 N·m | Dimension H N/A 1.750 in44.45 mm |
68514412280 | Description N/A L190 SPIDER URE OCT 1-3/8 | Coupling Size N/A L190 | Nominal Torque N/A 2592.00 in·lb293.00 N·m | Dimension H N/A 1.380 in35.05 mm |
68514411492 | Description N/A L/AL099/100 SPDR SOXOCT1-1/32 | Coupling Size N/A L099, L100, AL099, AL100 | Nominal Torque N/A 318 to 417 in·lb35.9 to 47.1 N·m | Dimension H N/A 1.030 in26.16 mm |
68514412417 | Description N/A L225 SPIDER URETHANE | Coupling Size N/A L225 | Nominal Torque N/A 3510.00 in·lb397.00 N·m | Dimension H N/A 1.750 in44.45 mm |
68514412004 | Description N/A L150 SPIDER BNZ OCT 1.13 | Coupling Size N/A L150 | Nominal Torque N/A 3706.00 in·lb419.00 N·m | Dimension H N/A 1.250 in31.75 mm |
68514438098 | Description N/A L150 SPIDER HYTREL OCT 1-1/4 | Coupling Size N/A L150 | Nominal Torque N/A 3708.00 in·lb419.00 N·m | Dimension H N/A 1.250 in31.75 mm |
68514411074 | Description N/A L/AL090/095 SPIDER NYLON OCT | Coupling Size N/A L090, L095, AL090, AL095 | Nominal Torque N/A 401 to 561 in·lb45.3 to 63.4 N·m | Dimension H N/A 0.880 in22.35 mm |
68514411073 | Description N/A L/AL090/095 SPIDER BNZ OCT3/4 | Coupling Size N/A L090, L095, AL090, AL095 | Nominal Torque N/A 401 to 561 in·lb45.3 to 63.4 N·m | Dimension H N/A 0.880 in22.35 mm |
68514425310 | Description N/A L/AL090/095 SPDR HY OCT 7/8 | Coupling Size N/A L090, L095, AL090, AL095 | Nominal Torque N/A 401 to 561 in·lb45.3 to 63.4 N·m | Dimension H N/A 0.880 in22.35 mm |
1 2