Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The open center design is commonly used when shafts of the driver and the driven equipment are positioned within a short distance.
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Normal Temperature Range (ºF)

Normal Temperature Range (ºC)

Dimension H (in)

Dimension H (mm)

Part Number

Description 

Coupling Size

Nominal Torque

Dimension H

Sort by
N/A L050 SPIDER BRONZE OCT 5/16 N/A L050 N/A 50.00 in·lb5.60 N·m N/A 0.310 in7.87 mm
N/A L070 SPIDER SOX OCT 1/2 N/A L070 N/A 43.20 in·lb4.90 N·m N/A 0.500 in12.70 mm
N/A L070 SPIDER BRONZE OCT 1/2 N/A L070 N/A 114.00 in·lb12.90 N·m N/A 0.500 in12.70 mm
N/A L070 SPIDER NYLON 1/2 OCT N/A L070 N/A 114.00 in·lb12.90 N·m N/A 0.500 in12.70 mm
N/A L070 SPIDER URE OCT 1/2 N/A L070 N/A 65.00 in·lb7.30 N·m N/A 0.500 in12.70 mm
N/A L/AL075 SPIDER SOX OCT 3/4 N/A L075, AL075 N/A 90.00 in·lb10.20 N·m N/A 0.750 in19.05 mm
N/A L/AL075 SPIDER BRONZE OCT 3/4 N/A L075, AL075 N/A 227.00 in·lb25.60 N·m N/A 0.750 in19.05 mm
N/A L/AL075 SPIDER NYLON N/A L075, AL075 N/A 227.00 in·lb N/A
N/A L/AL075 SPIDER URE OCT 3/4 N/A L075, AL075 N/A 135.00 in·lb15.30 N·m N/A 0.750 in19.05 mm
N/A L/AL090/095 SPDR SOX OCT 7/8 N/A L090, L095, AL090, AL095 N/A 144 to 194 in·lb16.3 to 21.9 N·m N/A 0.880 in22.35 mm
N/A L/AL090/095 SPIDER BNZ OCT3/4 N/A L090, L095, AL090, AL095 N/A 401 to 561 in·lb45.3 to 63.4 N·m N/A 0.880 in22.35 mm
N/A L/AL090/095 SPIDER NYLON OCT N/A L090, L095, AL090, AL095 N/A 401 to 561 in·lb45.3 to 63.4 N·m N/A 0.880 in22.35 mm
N/A L/AL090/095 SPIDER URE OCT7/8 N/A L090, L095, AL090, AL095 N/A 216 to 291 in·lb24.4 to 32.9 N·m N/A 0.880 in22.35 mm
N/A L/AL099/100 SPDR HY OCT1-1/32 N/A L099, L100, AL099, AL100 N/A 792 to 1134 in·lb89.5 to 128 N·m N/A 1.030 in26.16 mm
N/A L/AL099/100 SPDR SOXOCT1-1/32 N/A L099, L100, AL099, AL100 N/A 318 to 417 in·lb35.9 to 47.1 N·m N/A 1.030 in26.16 mm
N/A L/AL099/100 SPDR BNZ OCT1.06 N/A L099, L100, AL099, AL100 N/A 792 to 1134 in·lb89.5 to 128 N·m N/A 1.030 in26.16 mm
N/A L/AL099/100 SPDR UREOCT1-1/32 N/A L099, L100, AL099, AL100 N/A 477 to 626 in·lb53.9 to 70.7 N·m N/A 1.030 in26.16 mm
N/A L/AL110 SPIDER SOX OCT 1-3/16 N/A L110, AL110 N/A 792.00 in·lb89.50 N·m N/A 1.180 in29.97 mm
N/A L/AL110 SPIDER BNZ OCT 1-3/16 N/A L110, AL110 N/A 2268.00 in·lb256.00 N·m N/A 1.180 in29.97 mm
N/A L/AL110 SPDR URE OCT 1-3/16 N/A L110, AL110 N/A 1188.00 in·lb134.00 N·m N/A 1.180 in29.97 mm
N/A L150 SPIDER BNZ OCT 1.13 N/A L150 N/A 3706.00 in·lb419.00 N·m N/A 1.250 in31.75 mm
N/A L150 SPIDER URE OCT 1-1/4 N/A L150 N/A 1860.00 in·lb210.00 N·m N/A 1.250 in31.75 mm
N/A L190 SPIDER BNZ OCT 1-3/8 N/A L190 N/A 4680.00 in·lb529.00 N·m N/A 1.380 in35.05 mm
N/A L190 SPIDER URE OCT 1-3/8 N/A L190 N/A 2592.00 in·lb293.00 N·m N/A 1.380 in35.05 mm
N/A L225 SPIDER HYTREL OCT 1-3/4 N/A L225 N/A 6228.00 in·lb704.00 N·m N/A 1.750 in44.45 mm
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2