- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Spiders - Solid CentersL Type Spiders - Solid Centers
- View Items
L Type Spiders - Solid Centers
- The L Type coupling consists of two standard L Type hubs and one spider.
- The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.
1 2
Item Number |
Coupling Size |
Material |
Insert Style |
Nominal Torque |
|---|---|---|---|---|
| L035-SPIDER-SOX-55/65DURO | N/A L035 | N/A SOX (NBR) Rubber | N/A Solid | N/A 3.50 in·lb0.40 N·m |
| L035-SPIDER-SOX-75/85DURO | N/A L035 | N/A SOX (NBR) Rubber | N/A Solid | N/A 3.50 in·lb0.40 N·m |
| L035-SPIDER-SOX-55/60DURO-25 PAK | N/A L035 | N/A SOX (NBR) Rubber | N/A Solid | N/A 3.50 in·lb0.40 N·m |
| L050-SPIDER-HYTREL | N/A L050 | N/A Hytrel® | N/A Solid | N/A 50.00 in·lb5.60 N·m |
| L050-SPIDER-SOX | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb3.00 N·m |
| L050-SPIDER-URE | N/A L050 | N/A Urethane | N/A Solid | N/A 39.00 in·lb4.50 N·m |
| L050-SPIDER-SOX-55/65DURO | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb2.97 N·m |
| L050-SPIDER-SOX-85/95DURO | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb2.97 N·m |
| L050-SPIDER-SOX-25 PAK | N/A L050 | N/A SOX (NBR) Rubber | N/A Solid | N/A 26.30 in·lb3.00 N·m |
| L070-SPIDER-SOX | N/A L070 | N/A SOX (NBR) Rubber | N/A Solid | N/A 43.20 in·lb4.90 N·m |
| L070-SPIDER-URE | N/A L070 | N/A Urethane | N/A Solid | N/A 65.00 in·lb7.30 N·m |
| L070-SPIDER-SOX-55/65DURO | N/A L070 | N/A SOX (NBR) Rubber | N/A Solid | N/A 43.20 in·lb4.90 N·m |
| L070-SPIDER-SOX-25 PAK | N/A L070 | N/A SOX (NBR) Rubber | N/A Solid | N/A 43.20 in·lb4.90 N·m |
| L/AL075-SPIDER-SOX | N/A L075, AL075 | N/A SOX (NBR) Rubber | N/A Solid | N/A 90.00 in·lb10.20 N·m |
| L/AL075-SPIDER-SOX-55/65DURO | N/A L075, AL075 | N/A SOX (NBR) Rubber | N/A Solid | N/A 90.00 in·lb10.20 N·m |
| L/AL075-SPIDER-SOX-25 PAK | N/A L075, AL075 | N/A SOX (NBR) Rubber | N/A Solid | N/A 90.00 in·lb10.20 N·m |
| L/AL090/095-SPIDER-SOX | N/A L090, L095, AL090, AL095 | N/A SOX (NBR) Rubber | N/A Solid | N/A 144 to 194 in·lb16.3 to 21.9 N·m |
| L/AL090/095-SPIDER-VITON | N/A L090, L095, AL090, AL095 | N/A Viton | N/A Solid | N/A 144 to 194 in·lb16.3 to 21.9 N·m |
| L/AL090/095-SPIDER-SOX-25 PAK | N/A L090, L095, AL090, AL095 | N/A SOX (NBR) Rubber | N/A Solid | N/A 144 to 194 in·lb16.3 to 21.9 N·m |
| L/AL099/100-SPIDER-SOX | N/A L099, L100, AL099, AL100 | N/A SOX (NBR) Rubber | N/A Solid | N/A 318 to 417 in·lb35.9 to 47.1 N·m |
| L/AL099/100-SPIDER-SOX-10 PAK | N/A L099, L100, AL099, AL100 | N/A SOX (NBR) Rubber | N/A Solid | N/A 318 to 417 in·lb35.9 to 47.1 N·m |
| L/AL110-SPIDER-HYTREL | N/A L110, AL110 | N/A Hytrel® | N/A Solid | N/A 2268.00 in·lb256.00 N·m |
| L/AL110-SPIDER-SOX | N/A L110, AL110 | N/A SOX (NBR) Rubber | N/A Solid | N/A 792.00 in·lb89.50 N·m |
| L/AL110-SPIDER-SOX-10 PAK | N/A L110, AL110 | N/A SOX (NBR) Rubber | N/A Solid | N/A 792.00 in·lb89.50 N·m |
| L150-SPIDER-HYTREL | N/A L150 | N/A Hytrel® | N/A Solid | N/A 3708.00 in·lb419.00 N·m |
1 2