- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- L Type (Standard Jaw) ComponentsL Type (Standard Jaw) Components
- L Type Spiders - Solid CentersL Type Spiders - Solid Centers
- View Items
L Type Spiders - Solid Centers
L Type Spiders - Solid Centers
L Type (Standard Jaw) Components
- The L Type coupling consists of two standard L Type hubs and one spider.
- The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.
1 2
Item Number |
Description |
Coupling Size |
Material |
Insert Style |
Nominal Torque |
---|---|---|---|---|---|
68514410118 | Description N/A L035 SPIDER SOX (55-60 DURO) | Coupling Size N/A L035 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 3.50 in·lb0.40 N·m |
68514410119 | Description N/A L035 SPIDER SOX (75-85 DURO) | Coupling Size N/A L035 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 3.50 in·lb0.40 N·m |
68514410194 | Description N/A L050 SPIDER SOX | Coupling Size N/A L050 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 26.30 in·lb3.00 N·m |
68514410197 | Description N/A L050 SOX SPIDER 55-65 DURO | Coupling Size N/A L050 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 26.30 in·lb2.97 N·m |
68514410199 | Description N/A L050 SPIDER SOX 85-95 DURO | Coupling Size N/A L050 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 26.30 in·lb2.97 N·m |
68514410391 | Description N/A L070 SPIDER SOX 55/65 DURO | Coupling Size N/A L070 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 43.20 in·lb4.90 N·m |
68514410395 | Description N/A L070 SPIDER URETHANE SOLID | Coupling Size N/A L070 | Material N/A Urethane | Insert Style N/A Solid | Nominal Torque N/A 65.00 in·lb7.30 N·m |
68514410406 | Description N/A L070 SPIDER SOX | Coupling Size N/A L070 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 43.20 in·lb4.90 N·m |
68514410621 | Description N/A L/AL075 SPIDER SOX (NBR) | Coupling Size N/A L075, AL075 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 90.00 in·lb10.20 N·m |
68514410622 | Description N/A L/AL075 SPIDER SOX 50/60 DURO | Coupling Size N/A L075, AL075 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 90.00 in·lb10.20 N·m |
68514410969 | Description N/A L/AL090/095 SPIDER VITON | Coupling Size N/A L090, L095, AL090, AL095 | Material N/A Viton | Insert Style N/A Solid | Nominal Torque N/A 144 to 194 in·lb16.3 to 21.9 N·m |
68514411070 | Description N/A L/AL090/095 SPIDER SOX | Coupling Size N/A L090, L095, AL090, AL095 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 144 to 194 in·lb16.3 to 21.9 N·m |
68514411494 | Description N/A L/AL099/100 SPIDER SOX | Coupling Size N/A L099, L100, AL099, AL100 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 318 to 417 in·lb35.9 to 47.1 N·m |
68514411717 | Description N/A L/AL110 SPIDER HYTREL | Coupling Size N/A L110, AL110 | Material N/A Hytrel® | Insert Style N/A Solid | Nominal Torque N/A 2268.00 in·lb256.00 N·m |
68514411724 | Description N/A L/AL110 SPIDER SOX | Coupling Size N/A L110, AL110 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 792.00 in·lb89.50 N·m |
68514411993 | Description N/A L150 SPIDER HYTREL | Coupling Size N/A L150 | Material N/A Hytrel® | Insert Style N/A Solid | Nominal Torque N/A 3708.00 in·lb419.00 N·m |
68514412001 | Description N/A L150 SPIDER SOX (NBR) | Coupling Size N/A L150 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 1240.00 in·lb140.00 N·m |
68514412265 | Description N/A L190 SPIDER HYTREL | Coupling Size N/A L190 | Material N/A Hytrel® | Insert Style N/A Solid | Nominal Torque N/A 4680.00 in·lb529.00 N·m |
68514412274 | Description N/A L190 SPIDER SOX (NBR) | Coupling Size N/A L190 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 1728.00 in·lb195.00 N·m |
68514412401 | Description N/A L225 SPIDER HYTREL | Coupling Size N/A L225 | Material N/A Hytrel® | Insert Style N/A Solid | Nominal Torque N/A 6228.00 in·lb704.00 N·m |
68514412409 | Description N/A L225 SPIDER SOX | Coupling Size N/A L225 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 2340.00 in·lb264.00 N·m |
68514425307 | Description N/A L050 SPIDER HYTREL | Coupling Size N/A L050 | Material N/A Hytrel® | Insert Style N/A Solid | Nominal Torque N/A 50.00 in·lb5.60 N·m |
68514437786 | Description N/A L050 SPIDER URETHANE | Coupling Size N/A L050 | Material N/A Urethane | Insert Style N/A Solid | Nominal Torque N/A 39.00 in·lb4.50 N·m |
68514450115 | Description N/A L035 SPIDER SOX 55/60 DURO 25 PAK | Coupling Size N/A L035 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 3.50 in·lb0.40 N·m |
68514450116 | Description N/A L050 SPIDER SOX 25 PAK | Coupling Size N/A L050 | Material N/A SOX (NBR) Rubber | Insert Style N/A Solid | Nominal Torque N/A 26.30 in·lb3.00 N·m |
1 2