Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.

1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Material

Insert Style

Nominal Torque

Sort by
N/A L150-SPIDER-SOX N/A L150 N/A SOX (NBR) Rubber N/A Solid N/A 1240.00 in·lb140.00 N·m
N/A L150-SPIDER-SOX-10 PAK N/A L150 N/A SOX (NBR) Rubber N/A Solid N/A 1240.00 in·lb140.00 N·m
N/A L/AL090/095-SPIDER-SOX N/A L090, L095, AL090, AL095 N/A SOX (NBR) Rubber N/A Solid N/A 144 to 194 in·lb16.3 to 21.9 N·m
N/A L/AL090/095-SPIDER-VITON N/A L090, L095, AL090, AL095 N/A Viton N/A Solid N/A 144 to 194 in·lb16.3 to 21.9 N·m
N/A L/AL090/095-SPIDER-SOX-25 PAK N/A L090, L095, AL090, AL095 N/A SOX (NBR) Rubber N/A Solid N/A 144 to 194 in·lb16.3 to 21.9 N·m
N/A L190-SPIDER-SOX N/A L190 N/A SOX (NBR) Rubber N/A Solid N/A 1728.00 in·lb195.00 N·m
N/A L/AL110-SPIDER-HYTREL N/A L110, AL110 N/A Hytrel® N/A Solid N/A 2268.00 in·lb256.00 N·m
N/A L225-SPIDER-SOX N/A L225 N/A SOX (NBR) Rubber N/A Solid N/A 2340.00 in·lb264.00 N·m
N/A L050-SPIDER-SOX-55/65DURO N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb2.97 N·m
N/A L050-SPIDER-SOX-85/95DURO N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb2.97 N·m
N/A L050-SPIDER-SOX-25 PAK N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb3.00 N·m
N/A L050-SPIDER-SOX N/A L050 N/A SOX (NBR) Rubber N/A Solid N/A 26.30 in·lb3.00 N·m
N/A L035-SPIDER-SOX-55/65DURO N/A L035 N/A SOX (NBR) Rubber N/A Solid N/A 3.50 in·lb0.40 N·m
N/A L035-SPIDER-SOX-75/85DURO N/A L035 N/A SOX (NBR) Rubber N/A Solid N/A 3.50 in·lb0.40 N·m
N/A L035-SPIDER-SOX-55/60DURO-25 PAK N/A L035 N/A SOX (NBR) Rubber N/A Solid N/A 3.50 in·lb0.40 N·m
N/A L/AL099/100-SPIDER-SOX N/A L099, L100, AL099, AL100 N/A SOX (NBR) Rubber N/A Solid N/A 318 to 417 in·lb35.9 to 47.1 N·m
N/A L/AL099/100-SPIDER-SOX-10 PAK N/A L099, L100, AL099, AL100 N/A SOX (NBR) Rubber N/A Solid N/A 318 to 417 in·lb35.9 to 47.1 N·m
N/A L150-SPIDER-HYTREL N/A L150 N/A Hytrel® N/A Solid N/A 3708.00 in·lb419.00 N·m
N/A L050-SPIDER-URE N/A L050 N/A Urethane N/A Solid N/A 39.00 in·lb4.50 N·m
N/A L070-SPIDER-SOX-55/65DURO N/A L070 N/A SOX (NBR) Rubber N/A Solid N/A 43.20 in·lb4.90 N·m
N/A L070-SPIDER-SOX-25 PAK N/A L070 N/A SOX (NBR) Rubber N/A Solid N/A 43.20 in·lb4.90 N·m
N/A L070-SPIDER-SOX N/A L070 N/A SOX (NBR) Rubber N/A Solid N/A 43.20 in·lb4.90 N·m
N/A L190-SPIDER-HYTREL N/A L190 N/A Hytrel® N/A Solid N/A 4680.00 in·lb529.00 N·m
N/A L050-SPIDER-HYTREL N/A L050 N/A Hytrel® N/A Solid N/A 50.00 in·lb5.60 N·m
N/A L225-SPIDER-HYTREL N/A L225 N/A Hytrel® N/A Solid N/A 6228.00 in·lb704.00 N·m
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2