Batch CAD Cart (0)
  • Cart is empty
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.

26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Material

Insert Style

Nominal Torque

Sort by
N/A L070 SPIDER URETHANE SOLID N/A L070 N/A Urethane N/A Solid N/A 65.00 in·lb7.30 N·m
N/A L/AL110 SPIDER SOX N/A L110, AL110 N/A SOX (NBR) Rubber N/A Solid N/A 792.00 in·lb89.50 N·m
N/A L/AL110 SOX SPIDER 10 PAK N/A L110, AL110 N/A SOX (NBR) Rubber N/A Solid N/A 792.00 in·lb89.50 N·m
N/A L/AL075 SPIDER SOX (NBR) N/A L075, AL075 N/A SOX (NBR) Rubber N/A Solid N/A 90.00 in·lb10.20 N·m
N/A L/AL075 SPIDER SOX 50/60 DURO N/A L075, AL075 N/A SOX (NBR) Rubber N/A Solid N/A 90.00 in·lb10.20 N·m
N/A L/AL075 SPIDER SOX 25 PAK N/A L075, AL075 N/A SOX (NBR) Rubber N/A Solid N/A 90.00 in·lb10.20 N·m
26 - 31 of 31 | Results Per Page | View | Unit of Measure
1 2