Batch CAD Cart (0)
  • Cart is empty
    The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Sort by
N/A MD19C CPLG 3/16X1/4 N/A 0.188 in N/A 0.250 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb
N/A MD19C CPLG 3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb
N/A MD25C CPLG 3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
N/A MD19C CPLG 1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb
N/A MD25C CPLG 1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
N/A MD25C CPLG 1/4X3/8 N/A 0.250 in N/A 0.375 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
N/A MD32C CPLG 1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
N/A MD25C CPLG 5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
N/A MD32C CPLG 5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
N/A MD32C CPLG 3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
N/A MD32C CPLG 3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
N/A MD40C CPLG 3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
N/A MD50C CPLG 3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD50C CPLG 3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD32C CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
N/A MD40C CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
N/A MD40C CPLG 1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
N/A MD50C CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD50C CPLG 1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD40C CPLG 5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
N/A MD40C CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
N/A MD50C CPLG 5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD50C CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
N/A MD63C CPLG 5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb
N/A MD63C CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD63C N/A 2.402 in61.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 111.00 in·lb
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2