The compact design of the MDSD (Mini Disc Single Disc) Series accommodates applications that allow for a minimum amount of space for the coupling.

    The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Item Number

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

MDSD32C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MDSD32C N/A 1.260 in32.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
MDSD32C-CP-3/16X1/4 N/A 0.188 in N/A 0.250 in N/A MDSD32C N/A 1.260 in32.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
MDSD32C-CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MDSD32C N/A 1.260 in32.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
MDSD40C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDSD40C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDSD40C-CP-1/4X3/8 N/A 0.250 in N/A 0.375 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDSD40C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDSD40C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDSD40C-CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
MDSD50C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD50C-CP-1/2X3/4 N/A 0.500 in N/A 0.750 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD50C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD50C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD50C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD50C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD50C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD50C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
MDSD63C-CP-1"X1" N/A 1.000 in N/A 1.000 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDSD63C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDSD63C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDSD63C-CP-3/4X1" N/A 0.750 in N/A 1.000 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDSD63C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDSD63C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
MDSD63C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1