- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Motion Control CouplingsMotion Control Couplings
- Mini Disc Style Couplings (MD, MDS & MDSD Series)Mini Disc Style Couplings (MD, MDS & MDSD Series)
- MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) BoresMDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores
- View Items
MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores
DOWNLOADS
MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores
Mini Disc Style Couplings (MD, MDS & MDSD Series)
-
The compact design of the MDSD (Mini Disc Single Disc) Series accommodates
applications that allow for a minimum amount of space for the coupling.
The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.
Clear
Filter
Bore A (in)
Bore B (in)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Item Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
68514477186 | Description N/A MDSD32C CPLG 3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A MDSD32C | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 18.00 in·lb |
68514477187 | Description N/A MDSD32C CPLG 3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A MDSD32C | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 18.00 in·lb |
68514477188 | Description N/A MDSD32C CPLG 1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A MDSD32C | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 18.00 in·lb |
68514477189 | Description N/A MDSD40C CPLG 1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A MDSD40C | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
68514477190 | Description N/A MDSD40C CPLG 1/4X3/8 | Bore A N/A 0.250 in | Bore B N/A 0.375 in | Coupling Size N/A MDSD40C | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
68514477191 | Description N/A MDSD40C CPLG 5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A MDSD40C | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
68514477192 | Description N/A MDSD40C CPLG 3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A MDSD40C | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
68514477193 | Description N/A MDSD40C CPLG 3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A MDSD40C | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
68514477194 | Description N/A MDSD40C CPLG 1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MDSD40C | Overall Length N/A 1.496 in38.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 35.00 in·lb |
68514477195 | Description N/A MDSD50C CPLG 3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477196 | Description N/A MDSD50C CPLG 3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477197 | Description N/A MDSD50C CPLG 1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477198 | Description N/A MDSD50C CPLG 1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477199 | Description N/A MDSD50C CPLG 1/2X3/4 | Bore A N/A 0.500 in | Bore B N/A 0.750 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477200 | Description N/A MDSD50C CPLG 5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477201 | Description N/A MDSD50C CPLG 5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477202 | Description N/A MDSD50C CPLG 3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A MDSD50C | Overall Length N/A 1.732 in44.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 66.00 in·lb |
68514477203 | Description N/A MDSD63C CPLG 1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A MDSD63C | Overall Length N/A 1.969 in50.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
68514477204 | Description N/A MDSD63C CPLG 1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A MDSD63C | Overall Length N/A 1.969 in50.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
68514477205 | Description N/A MDSD63C CPLG 5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A MDSD63C | Overall Length N/A 1.969 in50.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
68514477206 | Description N/A MDSD63C CPLG 5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A MDSD63C | Overall Length N/A 1.969 in50.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
68514477207 | Description N/A MDSD63C CPLG 3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A MDSD63C | Overall Length N/A 1.969 in50.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
68514477208 | Description N/A MDSD63C CPLG 3/4X1" | Bore A N/A 0.750 in | Bore B N/A 1.000 in | Coupling Size N/A MDSD63C | Overall Length N/A 1.969 in50.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |
68514477209 | Description N/A MDSD63C CPLG 1"X1" | Bore A N/A 1.000 in | Bore B N/A 1.000 in | Coupling Size N/A MDSD63C | Overall Length N/A 1.969 in50.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 89.00 in·lb |