Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Side Mounted Take-Up Frame
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Take-Up Frames > Side Mounted Take-Up Frame > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Side Mounted Take-Up Frame

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 25 of 29 Unit of Measure: Imperial Metric Both 1 2 

Part Number

J

J2

L1

N

R

CAD

NLTU 1 5/16 12.875 in
327
mm
6.4375 in
163.5
mm
9.125 in
231.8
mm
0.500 in
12.7
mm
2.46875 in
62.7
mm
NLTU 1 3/4 12.875 in
327
mm
6.4375 in
163.5
mm
9.125 in
231.8
mm
0.500 in
12.7
mm
2.46875 in
62.7
mm
NLTU 1 13/16 12.875 in
327
mm
6.4375 in
163.5
mm
9.125 in
231.8
mm
0.500 in
12.7
mm
2.46875 in
62.7
mm
NLTU 1 7/8 12.875 in
327
mm
6.4375 in
163.5
mm
9.125 in
231.8
mm
0.500 in
12.7
mm
2.46875 in
62.7
mm
NLTU 1 15/16 12.875 in
327
mm
6.4375 in
163.5
mm
9.125 in
231.8
mm
0.500 in
12.7
mm
2.46875 in
62.7
mm
NLTU 1 1 12.875 in
327
mm
6.4375 in
163.5
mm
9.125 in
231.8
mm
0.500 in
12.7
mm
2.46875 in
62.7
mm
NLTU3 1 1/16 15.4375 in
392.1
mm
7.71875 in
196.1
mm
11.4375 in
290.5
mm
0.500 in
12.7
mm
2.53125 in
64.23
mm
NLTU3 1 1/8 15.4375 in
392.1
mm
7.71875 in
196.1
mm
11.4375 in
290.5
mm
0.500 in
12.7
mm
2.53125 in
64.23
mm
NLTU3 1 3/16 15.4375 in
392.1
mm
7.71875 in
196.1
mm
11.4375 in
290.5
mm
0.500 in
12.7
mm
2.53125 in
64.23
mm
NLTU3 1 1/4 15.4375 in
392.1
mm
7.71875 in
196.1
mm
11.4375 in
290.5
mm
0.500 in
12.7
mm
2.53125 in
64.23
mm
NLTU3 1 5/16 15.4375 in
392.1
mm
7.71875 in
196.1
mm
11.4375 in
290.5
mm
0.500 in
12.7
mm
2.4375 in
61.9
mm
NLTU3 1 3/8 15.4375 in
392.1
mm
7.71875 in
196.1
mm
11.4375 in
290.5
mm
0.500 in
12.7
mm
2.4375 in
61.9
mm
NLTU3 1 7/16 15.4375 in
392.1
mm
7.71875 in
196.1
mm
11.4375 in
290.5
mm
0.500 in
12.7
mm
2.4375 in
61.9
mm
NLTU5 1 1/2 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU5 1 9/16 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU5 1 5/8 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU5 1 11/16 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU5 1 3/4 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU5 1 13/16 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU5 1 7/8 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU5 1 15/16 17.5 in
444.5
mm
8.75 in
222.5
mm
11.75 in
298.4
mm
9/16 in
14.3
mm
3.65625 in
92.9
mm
NLTU7 2 21.5 in
546.1
mm
10.75 in
273
mm
14.25 in
362
mm
0.625 in
15.9
mm
3.65625 in
92.9
mm
NLTU7 2 1/16 21.5 in
546.1
mm
10.75 in
273
mm
14.25 in
362
mm
0.625 in
15.9
mm
3.65625 in
92.9
mm
NLTU7 2 1/8 21.5 in
546.1
mm
10.75 in
273
mm
14.25 in
362
mm
0.625 in
15.9
mm
3.65625 in
92.9
mm
NLTU7 2 3/16 21.5 in
546.1
mm
10.75 in
273
mm
14.25 in
362
mm
0.625 in
15.9
mm
3.65625 in
92.9
mm
  Results 1 - 25 of 29 1 2 
<