Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 29 of 29 | Results Per Page | View | Unit of Measure
1 
Clear Filter

E (mm)

E (in)

W (in)

W (mm)

H1 (in)

H1 (mm)

J (in)

J (mm)

J1 (in)

J1 (mm)

J2 (in)

J2 (mm)

K (in)

K (mm)

L (in)

L (mm)

L1 (in)

L1 (mm)

N (in)

N (mm)

R (in)

R (mm)

Weight (Kg)

Weight (lb)

Part Number

J

J2

L1

N

R

CAD

NLTU 1 5/16 N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD Icon (for items table)
NLTU 1 3/4 N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD Icon (for items table)
NLTU 1 13/16 N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD Icon (for items table)
NLTU 1 7/8 N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD Icon (for items table)
NLTU 1 15/16 N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD Icon (for items table)
NLTU 1 1 N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD Icon (for items table)
NLTU3 1 1/16 N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD Icon (for items table)
NLTU3 1 1/8 N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD Icon (for items table)
NLTU3 1 3/16 N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD Icon (for items table)
NLTU3 1 1/4 N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD Icon (for items table)
NLTU3 1 5/16 N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.4375 in61.9 mm N/A CAD Icon (for items table)
NLTU3 1 3/8 N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.4375 in61.9 mm N/A CAD Icon (for items table)
NLTU3 1 7/16 N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.4375 in61.9 mm N/A CAD Icon (for items table)
NLTU5 1 1/2 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU5 1 9/16 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU5 1 5/8 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU5 1 11/16 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU5 1 3/4 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU5 1 13/16 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU5 1 7/8 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU5 1 15/16 N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 1/16 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 1/8 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 3/16 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 1/4 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 5/16 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 3/8 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
NLTU7 2 7/16 N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD Icon (for items table)
1 - 29 of 29 | Results Per Page | View | Unit of Measure
1