Batch CAD Cart (0)
  • Cart is empty
Timken® Top Angle Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Top Angle Bearings from 13/4 - 4 in. (45mm - 100mm).

Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings.
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Travel Norm

Adjustment (in)

Dimension B (in)

Dimension C (in)

Dimension D (in)

Dimension E (in)

Dimension F (in)

Dimension G (in)

Dimension J (in)

Dimension K (in)

Dimension M (in)

Dimension R (in)

Dimension S (in)

Dimension U (in)

Dimension W (in)

Part Number

Dimension T NOMINAL

T (TRAVEL)

Dimension B

Dimension C

Dimension J

CAD

N/A 12 N/A 14-1/2 in N/A 28-1/2 in N/A 3.5 in N/A 8-1/2 in N/A CAD
N/A 18 N/A 20-1/2 in N/A 34-1/2 in N/A 3.5 in N/A 8-1/2 in N/A CAD
N/A 24 N/A 26-1/2 in N/A 40-1/2 in N/A 3.5 in N/A 8-1/2 in N/A CAD
N/A 12 N/A 14-1/2 in N/A 30-1/2 in N/A 4 in N/A 10-1/8 in N/A CAD
N/A 18 N/A 20-1/2 in N/A 36-1/2 in N/A 4 in N/A 10-1/8 in N/A CAD
N/A 24 N/A 26-1/2 in N/A 42-1/2 in N/A 4 in N/A 10-1/8 in N/A CAD
N/A 12 N/A 15 in N/A 29-1/2 in N/A 3.5 in N/A 9-1/8 in N/A CAD
N/A 18 N/A 21 in N/A 35-1/2 in N/A 3.5 in N/A 9-1/8 in N/A CAD
N/A 24 N/A 27 in N/A 41-1/2 in N/A 3.5 in N/A 9-1/8 in N/A CAD
N/A 12 N/A 15-1/2 in N/A 32-1/2 in N/A 4-1/2 in N/A 11-1/16 in N/A CAD
N/A 18 N/A 21-1/2 in N/A 38-1/2 in N/A 4-1/2 in N/A 11-1/16 in N/A CAD
N/A 24 N/A 27-1/2 in N/A 44.5 in N/A 4-1/2 in N/A 11-1/16 in N/A CAD
N/A 12 N/A 15 in N/A 34-1/2 in N/A 4-1/2 in N/A 12-1/2 in N/A CAD
N/A 18 N/A 21 in N/A 40-1/2 in N/A 4-1/2 in N/A 12-1/2 in N/A CAD
N/A 24 N/A 27 in N/A 46-1/2 in N/A 4-1/2 in N/A 12-1/2 in N/A CAD
N/A 12 N/A 16-1/2 in N/A 38-1/2 in N/A 5.5 in N/A 14-1/2 in N/A CAD
N/A 18 N/A 22-1/2 in N/A 44.5 in N/A 5.5 in N/A 14-1/2 in N/A CAD
N/A 24 N/A 28-1/2 in N/A 50.5 in N/A 5.5 in N/A 14-1/2 in N/A CAD
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1