Part Number |
Base to Center Height H |
Bolt Hole Spacing J |
Travel L1 |
Dimension R |
CAD |
---|---|---|---|---|---|
![]() | |||||
TU1 3/4 | Base to Center Height H N/A 2.5 in63.5 mm | Bolt Hole Spacing J N/A 16.5 in419.2 mm | Travel L1 N/A 8 in203.2 mm | Dimension R N/A 4.5 in114.3 mm |
CAD
N/A ![]() |
TU1 13/16 | Base to Center Height H N/A 2.5 in63.5 mm | Bolt Hole Spacing J N/A 16.5 in419.2 mm | Travel L1 N/A 8 in203.2 mm | Dimension R N/A 4.5 in114.3 mm |
CAD
N/A ![]() |
TU1 7/8 | Base to Center Height H N/A 2.5 in63.5 mm | Bolt Hole Spacing J N/A 16.5 in419.2 mm | Travel L1 N/A 8 in203.2 mm | Dimension R N/A 4.5 in114.3 mm |
CAD
N/A ![]() |
TU1 15/16 | Base to Center Height H N/A 2.5 in63.5 mm | Bolt Hole Spacing J N/A 16.5 in419.2 mm | Travel L1 N/A 8 in203.2 mm | Dimension R N/A 4.5 in114.3 mm |
CAD
N/A ![]() |
TU1 1 | Base to Center Height H N/A 2.5 in63.5 mm | Bolt Hole Spacing J N/A 16.5 in419.2 mm | Travel L1 N/A 8 in203.2 mm | Dimension R N/A 4.5 in114.3 mm |
CAD
N/A ![]() |
TU3 1 1/16 | Base to Center Height H N/A 2.8125 in71.4 mm | Bolt Hole Spacing J N/A 19.375 in492.1 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5 in127 mm |
CAD
N/A ![]() |
TU3 1 1/8 | Base to Center Height H N/A 2.8125 in71.4 mm | Bolt Hole Spacing J N/A 19.375 in492.1 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5 in127 mm |
CAD
N/A ![]() |
TU3 1 3/16 | Base to Center Height H N/A 2.8125 in71.4 mm | Bolt Hole Spacing J N/A 19.375 in492.1 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5 in127 mm |
CAD
N/A ![]() |
TU3 1 1/4 | Base to Center Height H N/A 2.8125 in71.4 mm | Bolt Hole Spacing J N/A 19.375 in492.1 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5 in127 mm |
CAD
N/A ![]() |
TU3 1 5/16 | Base to Center Height H N/A 2.8125 in71.4 mm | Bolt Hole Spacing J N/A 19.375 in492.1 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5 in127 mm |
CAD
N/A ![]() |
TU3 1 3/8 | Base to Center Height H N/A 2.8125 in71.4 mm | Bolt Hole Spacing J N/A 19.375 in492.1 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5 in127 mm |
CAD
N/A ![]() |
TU3 1 7/16 | Base to Center Height H N/A 2.8125 in71.4 mm | Bolt Hole Spacing J N/A 19.375 in492.1 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5 in127 mm |
CAD
N/A ![]() |
TU5 1 1/2 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU5 1 9/16 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU5 1 5/8 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU5 1 11/16 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU5 1 3/4 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU5 1 13/16 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU5 1 7/8 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU5 1 15/16 | Base to Center Height H N/A 3.25 in82.6 mm | Bolt Hole Spacing J N/A 20.875 in530.2 mm | Travel L1 N/A 10 in254 mm | Dimension R N/A 5.5 in139.7 mm |
CAD
N/A ![]() |
TU7 2 | Base to Center Height H N/A 4 in101.6 mm | Bolt Hole Spacing J N/A 25.375 in644.5 mm | Travel L1 N/A 12 in304.8 mm | Dimension R N/A 6.625 in168.3 mm |
CAD
N/A ![]() |
TU7 2 1/16 | Base to Center Height H N/A 4 in101.6 mm | Bolt Hole Spacing J N/A 25.375 in644.5 mm | Travel L1 N/A 12 in304.8 mm | Dimension R N/A 6.625 in168.3 mm |
CAD
N/A ![]() |
TU7 2 1/8 | Base to Center Height H N/A 4 in101.6 mm | Bolt Hole Spacing J N/A 25.375 in644.5 mm | Travel L1 N/A 12 in304.8 mm | Dimension R N/A 6.625 in168.3 mm |
CAD
N/A ![]() |
TU7 2 3/16 | Base to Center Height H N/A 4 in101.6 mm | Bolt Hole Spacing J N/A 25.375 in644.5 mm | Travel L1 N/A 12 in304.8 mm | Dimension R N/A 6.625 in168.3 mm |
CAD
N/A ![]() |
TU7 2 1/4 | Base to Center Height H N/A 4 in101.6 mm | Bolt Hole Spacing J N/A 25.375 in644.5 mm | Travel L1 N/A 12 in304.8 mm | Dimension R N/A 6.625 in168.3 mm |
CAD
N/A ![]() |