Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 30 of 30 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Base Width A (in)

Base Width A (mm)

Base to Center Height H (in)

Base to Center Height H (mm)

Base Height H1 (in)

Base Height H1 (mm)

Total Height H2 (in)

Total Height H2 (mm)

Bolt Hole Spacing J (in)

Bolt Hole Spacing J (mm)

Bolt Hole Spacing [Lateral] J1 (in)

Bolt Hole Spacing [Lateral] J1 (mm)

Dimension K (in)

Dimension K (mm)

Total Length L (in)

Total Length L (mm)

Travel L1 (in)

Travel L1 (mm)

Dimension R (in)

Dimension R (mm)

Weight (Kg)

Weight (lb)

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

TU1 3/4 N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
TU1 13/16 N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
TU1 7/8 N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
TU1 15/16 N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
TU1 1 N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
TU3 1 1/16 N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD Icon (for items table)
TU3 1 1/8 N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD Icon (for items table)
TU3 1 3/16 N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD Icon (for items table)
TU3 1 1/4 N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD Icon (for items table)
TU3 1 5/16 N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD Icon (for items table)
TU3 1 3/8 N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD Icon (for items table)
TU3 1 7/16 N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD Icon (for items table)
TU5 1 1/2 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU5 1 9/16 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU5 1 5/8 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU5 1 11/16 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU5 1 3/4 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU5 1 13/16 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU5 1 7/8 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU5 1 15/16 N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
TU7 2 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU7 2 1/16 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU7 2 1/8 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU7 2 3/16 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU7 2 1/4 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU7 2 5/16 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU7 2 3/8 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU7 2 7/16 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD Icon (for items table)
TU9 2 11/16 N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A CAD Icon (for items table)
TU9 2 15/16 N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A CAD Icon (for items table)
1 - 30 of 30 | Results Per Page | View | Unit of Measure
1