Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Base Width A (in)

Base Width A (mm)

Base to Center Height H (in)

Base to Center Height H (mm)

Base Height H1 (in)

Base Height H1 (mm)

Total Height H2 (in)

Total Height H2 (mm)

Bolt Hole Spacing J (in)

Bolt Hole Spacing J (mm)

Bolt Hole Spacing [Lateral] J1 (in)

Bolt Hole Spacing [Lateral] J1 (mm)

Dimension K (in)

Dimension K (mm)

Total Length L (in)

Total Length L (mm)

Travel L1 (in)

Travel L1 (mm)

Dimension R (in)

Dimension R (mm)

Weight (Kg)

Weight (lb)

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

Sort by
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2