Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
TAFC20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5000 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAFC22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAFC22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAFC22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAFC26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Bolt Circle Diameter N/A 13.98 in355.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAFC26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 13.98 in355.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAFC26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 13.98 in355.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAFK11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50.000 mm | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFK11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1.9375 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFK11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFK13K055S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.66 in16.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65.000 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFK15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFK15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFK17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAFK17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAFK17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAFK20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAFK20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAFK20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5000 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAFKP11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50.000 mm | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.66 in16.8 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAFKP11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1.9375 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.66 in16.8 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |