3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
TAFC20K307S | N/A 22220 | N/A 3-7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 40 lb18.1 Kg |
N/A ![]() |
TAFC22K400S | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 60 lb27.2 Kg |
N/A ![]() |
TAFC22K100S | N/A 22222 | N/A 100 mm | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 60 lb27.2 Kg |
N/A ![]() |
TAFC22K315S | N/A 22222 | N/A 3-15/16 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 60 lb27.2 Kg |
N/A ![]() |
TAFB22K315S | N/A 22222 | N/A 3-15/16 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 60 lb27.2 Kg |
N/A ![]() |
TAFB22K400S | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 60 lb27.2 Kg |
N/A ![]() |
TAFB22K100S | N/A 22222 | N/A 100 mm | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 60 lb27.2 Kg |
N/A ![]() |
DVF26K407S | N/A 22226 | N/A 4-7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 75 lb34 Kg |
N/A ![]() |
DVF26K408S | N/A 22226 | N/A 4-1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 75 lb34 Kg |
N/A ![]() |
DVF26K115S | N/A 22226 | N/A 115 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 75 lb34 Kg |
N/A ![]() |
TAFKP26K407S | N/A 22226 | N/A 4-7/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 108.0 lb49.0 Kg |
N/A ![]() |
TAFC26K407S | N/A 22226 | N/A 4-7/16 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 94 lb42.6 Kg |
N/A ![]() |
TAFC26K408S | N/A 22226 | N/A 4-1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 94 lb42.6 Kg |
N/A ![]() |
TAFC26K115S | N/A 22226 | N/A 115 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 94 lb42.6 Kg |
N/A ![]() |
TAFB26K115S | N/A 22226 | N/A 115 mm | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 94 lb42.6 Kg |
N/A ![]() |
TAFB26K408S | N/A 22226 | N/A 4-1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 94 lb42.6 Kg |
N/A ![]() |
TAFB26K407S | N/A 22226 | N/A 4-7/16 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 94 lb42.6 Kg |
N/A ![]() |