Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
TAFK11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAFKP11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 6.36 in161.5 mm | Bolt Size N/A 0.66 in16.8 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
DVF13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFKP13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.66 in16.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K055S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.66 in16.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
DVF13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFKP13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.66 in16.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
DVF13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 6.89 in175 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFK13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 7.12 in180.8 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAFNL13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Bolt Circle Diameter N/A 7.48 in190 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
DVF15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFB15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFC15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFK15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFNL15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFKP15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.78 in19.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
DVF15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFB15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFC15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 8.47 in215.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFK15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFNL15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 8.46 in214.9 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAFKP15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.78 in19.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
DVF15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65.000 mm | Bolt Circle Diameter N/A 7.6 in193 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |