3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 66 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

DVP11K115S N/A 22211 N/A 1-15/16 in N/A 2.430 in61.70 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 13 lb5.9 Kg N/A CAD
TAPA11K115S N/A 22211 N/A 1-15/16 in N/A 2.380 in60.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
TAPN11K115S N/A 22211 N/A 1-15/16 in N/A 2.380 in60.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
DVP11K050S N/A 22211 N/A 50 mm N/A 2.430 in61.70 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 13 lb5.9 Kg N/A CAD
TAPA11K050S N/A 22211 N/A 50 mm N/A 2.380 in60.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
TAPN11K050S N/A 22211 N/A 50 mm N/A 2.380 in60.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
DVP11K200S N/A 22211 N/A 2 in N/A 2.430 in61.70 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 13 lb5.9 Kg N/A CAD
TAPA11K200S N/A 22211 N/A 2 in N/A 2.380 in60.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
TAPN11K200S N/A 22211 N/A 2 in N/A 2.380 in60.50 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
DVP13K203S N/A 22213 N/A 2-3/16 in N/A 2.780 in70.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 20 lb9.10 Kg N/A CAD
TAPA13K203S N/A 22213 N/A 2-3/16 in N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
TAPKT13K203S N/A 22213 N/A 2-3/16 in N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 22.00 lb10.00 Kg N/A CAD
TAPN13K203S N/A 22213 N/A 2-3/16 in N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
DVP13K204S N/A 22213 N/A 2-1/4 in N/A 2.780 in70.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 20 lb9.10 Kg N/A CAD
TAPA13K204S N/A 22213 N/A 2-1/4 in N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
TAPKT13K204S N/A 22213 N/A 2-1/4 in N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 22.00 lb10.00 Kg N/A CAD
TAPN13K204S N/A 22213 N/A 2-1/4 in N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
DVP13K060S N/A 22213 N/A 60 mm N/A 2.780 in70.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 20 lb9.10 Kg N/A CAD
TAPA13K060S N/A 22213 N/A 60 mm N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
TAPKT13K060S N/A 22213 N/A 60 mm N/A 2.900 in73.70 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 22.00 lb10.00 Kg N/A CAD
TAPN13K060S N/A 22213 N/A 60 mm N/A 2.700 in68.60 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
DVP15K207S N/A 22215 N/A 2-7/16 in N/A 2.700 in68.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 25 lb11.3 Kg N/A CAD
TAPA15K207S N/A 22215 N/A 2-7/16 in N/A 2.700 in68.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 27 lb12.2 Kg N/A CAD
TAPKT15K207S N/A 22215 N/A 2-7/16 in N/A 2.910 in73.90 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
TAPN15K207S N/A 22215 N/A 2-7/16 in N/A 2.700 in68.60 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 27 lb12.2 Kg N/A CAD
1 - 25 of 66 | Results Per Page | View | Unit of Measure
1 2 3