Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
201 - 250 of 315 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPH22K315SEO N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315SEONPFG N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315SET N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315SETNG N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315SO N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315SONPFG N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315ST N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315STNG N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315SB N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315SEB N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315SEM N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315SEO N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315SET N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315SO N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315ST N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4SD22K315SEO N/A 22222 N/A 3 15/16 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4SD22K315SO N/A 22222 N/A 3 15/16 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPF22K400SM N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG22K400SM N/A 22222 N/A 4 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K400SM N/A 22222 N/A 4 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K400SM N/A 22222 N/A 4 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4SD22K400SM N/A 22222 N/A 4 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4DI22K400SM N/A 22222 N/A 4 in N/A 5 in127 mm N/A 13.13 in333.4 mm N/A 14.75 in374.7 mm N/A 2 in50.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPF22K400SEM N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPF22K400ST N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K400SB N/A 22222 N/A 4 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K400SEM N/A 22222 N/A 4 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K400ST N/A 22222 N/A 4 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K400SC N/A 22222 N/A 4 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG24K403SM N/A 22224 N/A 4 3/16 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPH24K403SM N/A 22224 N/A 4 3/16 in N/A 5.25 in133.4 mm N/A 13.0 in330.2 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPK24K403SM N/A 22224 N/A 4 3/16 in N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPG24K403ST N/A 22224 N/A 4 3/16 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPH24K403SEM N/A 22224 N/A 4 3/16 in N/A 5.25 in133.4 mm N/A 13.0 in330.2 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPG24K404SM N/A 22224 N/A 4 1/4 in N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPH24K404SM N/A 22224 N/A 4 1/4 in N/A 5.25 in133.4 mm N/A 13.0 in330.2 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPG24K110SM N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13.0 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPH24K110SM N/A 22224 N/A 110 mm N/A 5.25 in133.4 mm N/A 13.0 in330.2 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
DVPF26K407SM N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG26K407SM N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407SM N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407SM N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TA4SD26K407SM N/A 22226 N/A 4 7/16 in N/A 7.25 in184.2 mm N/A 15.5 in393.7 mm N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TA4DI26K407SM N/A 22226 N/A 4 7/16 in N/A 5.75 in146.1 mm N/A 14.38 in365.1 mm N/A 16.25 in412.8 mm N/A 2.25 in57.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K407SB N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K407SEB N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K407SEM N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K407SET N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K407SN N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K407SO N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
201 - 250 of 315 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »